Part Number: P040-012
- Recommended for powering servers, switches and other essential network devices
- L6-20 Locking connector maintains secure link to avoid loss of power and costly downtime
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
- Extra-long 12-ft. (3.66 m) cord provides flexibility in placing connected device away from outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332180681 |
| Device Compatibility | Server; Router; Network Switch; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 20 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | NEMA L6-20P |
| Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 11.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 12 |
| Cable Length (ft.) | 12 |
| Shipping Dimensions (hwd / in.) | 7.10 x 7.90 x 0.10 |
| Shipping Weight (lbs.) | 2.20 |
| Unit Dimensions (hwd / in.) | 7.100 x 7.900 x 0.100 |
| Unit Weight (lbs.) | 2.2 |
ENVIRONMENTAL
| Operating Temperature Range | 23° to 140°F (-5° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |