Part Number: NRFP-BRKT
Rail kit required for mounting Tripp Lite's NRFP Robotic Fiber Panel System in your 4-post rack enclosure.
- Includes 2 pre-assembled slider rail units with loose screws for easy adjusting
- Each unit includes rear/front brackets, stiffener, slider and 6 socket-head cap screws
- Adjustable for mounting depths between 36 in. and 43 in. (914 mm–1092 mm)
- Also comes with positioning rulers, clearance/level tool and cantilever tray for LCU
- Required for rack-mounting the NRFP Robotic Fiber Panel System in a 4-post rack
- 1-year limited warranty
Features
System Requirements
- Required for mounting the NRFP-500MM-CP in a 4-post rack-mount application
Package Includes
- (2) ROME slider rail units
- (4) ROME positioning rulers (2 WECO, 2 EIA)
- Clearance/level tool (jig)
- Cantilever tray for rear LCU support
Specifications
OVERVIEW
| UPC Code | 037332236999 |
| Accessory Type | Rack-Mount Rail Kit |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Silver |
| Material of Construction | Steel |
| Unit Dimensions (hwd / in.) | 1.970 x 1.920 x 32.000 |
| Unit Weight (lbs.) | 44 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Robotic Fiber Panel Systems
| Model Number | Description | |
|---|---|---|
| NRFP-500MM-CP | Eaton Robotic Fiber Panel System - 512 Multimode LC Fiber Ports |
Documents & Downloads
Product Videos
- Robotic Fiber Panel Systems
https://tripplite.eaton.com/video/robotic-fiber-panel-systems/790502
Product Images