Part Number: U444-003-DP8SE
- Ideal for future-proofing your current AV application in anticipation of an 8K upgrade
- Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports UHD resolutions up to 8K @ 30 Hz for enhanced video without latency
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Uni-directional plug-and-play cable directs signals only from USB-C to DisplayPort
- 3-year limited warranty
Features
USB-C to DisplayPort Adapter Cable Supports Top of the Line Video Output
This high-speed USB Type-C to DisplayPort adapter supports audio/video data transfer speeds up to 8.2 Gbps per-lane (32.4 Gbps total) bandwidth for high-end AV applications. The cable is capable of transmitting video at specifications including 7680 x 4320 (8K) @ 30 Hz and 3840 x 2160 (4K x 2K) @ 144 Hz when connected to the USB-C port of a host that supports DisplayPort Alt Mode 1.4.
Ideal for High-Bandwidth Audio/Video Work and Beyond
The U444-003-DP8SE is capable of supporting high bandwidth applications like editing high-resolution images or video, viewing high-definition video content or playing video games at the highest settings. While practical for future-proofing applications for 8K content, the cable is backwards compatible with DP 1.2 Alt Mode signals for existing hardware.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports DisplayPort Alternate Mode, and connect the DisplayPort plug to your display.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode 1.4 for best performance
- Display device with DisplayPort input
- Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
U444-003-DP8SE USB-C to DisplayPort Adapter Cable, M/M, Black/Silver, 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332255594 |
| Product Type | Active Cable |
| Technology | DisplayPort |
| Cable Type | Active |
VIDEO
| Resolutions Supported | Supports maximum resolutions up to 7680 x 4320 (8K) at 30 Hz, or 3840 x 2160 (4K) at 144 Hz |
| Supported Resolutions | 3840x4320 (4K); 7680x2160 (8K); 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7860 x 4320 (8K) @ 30Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| DSC Support | Yes |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | TPE |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 34/24 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 0.25 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.12 |
| Unit Dimensions (hwd / in.) | 0.250 x 7.000 x 9.000 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.749 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2; 1.4 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images