Product Status Discontinued on 5/2/2025 Model Number: U336-1G-SFP
USB 3.2 Gen 1 to Fiber Optic Gigabit Ethernet Adapter, Open SFP Port for Singlemode/Multimode, 1310 nm, LC
Warranty
Your product is still covered under warranty if it was purchased after 4/13/2023.
Create a Support Ticket
Owner's manuals
Quick Start Guide for USB to LC Fiber Transceivers (English)
Quick Start Guide - USB to Fiber Optic Tranceiver Ethernet Adapters (Multi-language)
Quick Start Guide USB to Fiber Optic Tranceiver Ethernet Adapters (Multi-language)
Support resources
Replaced by
No exact replacement
See Similar Products
Documents & Downloads
Documentation
Software, Firmware & Drivers
-
U336-U436 Series Drivers
Latest drivers for Tripp Lite USB-A and USB-C to Gigabit Ethernet NIC Network Adapters
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GLCLHSMD | Cisco-Compatible GLC-LH-SMD SFP Transceiver - 10/100/1000Base-LX/LH, DDM, Singlemode LC, 1310 nm, 10 km | |
| N286-01GLX-SLX | HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km | |
| N286-10G-LR-S | Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver - 10GBase-LR, DDM, Singlemode LC, 1310 nm, 10 km (6.1 mi.) | |
| N286-10G-LRM | Cisco-Compatible SFP-10G-LRM SFP+ Transceiver - 10GBase-LRM, DDM, Multimode LC, 1310 nm, 220 m (721 ft.) | |
| N286-10GLR-SLC | Cisco-Compatible SFP-10G-LR SFP+ Transceiver, 10GBase-LR, DDM, Singlemode LC , 1310 nm, 10 km | |
| N286-25G-LR-S | Cisco-Compatible SFP-25G-LR-S SFP28 Transceiver - 25GBase-SR, Singlemode LC, 1310 nm, 10 km (6.2 mi.) |