Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB Extenders

Industrial Grade

Technology
  • USB 2.0 (High Speed)
Connector 1
  • USB-A
  • USB-B
Connector 2
  • USB-A
  • USB-B
Eaton USB Extenders - Part Number B203-101-IND

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

  • Type: Industrial Grade
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: USB A (FEMALE)
More InfoCheck Prices
Eaton USB Extenders - Part Number B203-104-IND-ER

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

  • Type: Industrial Grade
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
More InfoCheck Prices
Eaton USB Extenders - Part Number B203-104-IND

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 150 ft. (45.72 m), TAA

  • Type: Industrial Grade
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
More InfoCheck Prices
Eaton USB Extenders - Part Number B203-101-IND-ER

1-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

  • Type: Industrial Grade
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: USB A (FEMALE)
More InfoCheck Prices

Need Help Finding USB Industrial-Grade Extenders?

Tripp Lite's USB Industrial-Grade Extenders feature metal housings designed to withstand harsh physical conditions in industrial and commercial applications, such as factories, assembly lines, supply rooms and warehouses.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.