Enjoy the health benefits of standing for a portion of your day. Simple controls and a powerful electric motor provide precise height adjustment for sitting, standing and improving the ergonomics of your workspace.
Desk Base
- Available in black, gray and white
- Precise electric height adjustment
- Memory settings for one-touch control
- Adjustable width to fit all WorkWise Desk Tops
Desk Top
- Available in 3 sizes with up to 3 color options
- Select models have a contoured edge
- Made in the USA of 100% recycled wood fibers
- Low-emission powder-coated finish
- Threaded inserts align with WorkWise Desk Bases
Desk Accessories
SMART1000LCDU
SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets
ECO900UPSM
900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Master Outlet, Desktop/Wall
SURGE
ISOBAR6DBS
Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal
MT-6PLUS
Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem
TLP26USBB
Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total)
TLP606DMUSB
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)
TLP76MSG
Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled