Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-010-ST6C4A

10-Port USB Charging Station with Storage Brackets - 6 USB-C and 4 USB-A Ports, 120W USB Charger Output

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Charger Functions
Charge
Device Compatibility
Amazon Kindle; Headphones; Phone; Tablet; Video Game System; Watch
Technology
USB
Country/Region
North America
Host Connector
USB C (FEMALE)
Device Slots
10
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)
21V / 7.1A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1
Nominal Input Voltage(s) Supported
21V DC
Maximum Input Amps
1
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60 Hz
Input Plug Type
DC Plug (Barrel type)
Input Current
100-240V, 2.4A (Max)
 
 
 
 
 
 
OUTPUT
Output (Watts)
USB-A: 18W (Max); USB-C: 30W (Max)
Overload Protection
Yes
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Source Type
AC Adapter
DC Barrel Plug
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
34.00
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
CONNECTIONS
Number of Ports
10
Side A - Connector 1
(6) USB C (FEMALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
N/A
CHARGING
Number of Charging Ports
10
Total Charging Amps
4.8
Total Charging Watts
120
Charging Method
USB
Charging Port Type
(4) USB A (FEMALE); (6) USB C (FEMALE)
Charging Ports
(4) USB-A: 5V 3.6A (18W); (6) USB-C: 30W (15V 2A) Power Delivery (PD 3.0)
Charging Ports Details

The following charging outputs are supported:

Single Port Output:

USB-C1/C2/C3/C4/C5/C6 = PD Charging 5.0V/3A (15W); 9V/3A (27W); 15V/2A (30W)

USB-A1/A2 = QC 3.0 Charging 3.6-6V/3A, 6.0-9.0V/2A, 9.0-12V/1.5A (18W Max)

USB-A3/A4 = 5V/2.4A (12W)

Multiple Ports Output:

USB-C1/C2 + USB-C3/C4 + USB-C5/C6 + USB-A1/A2 + USB-A3/A4 = 30W + 30W + 18W + 12W

USB-C1 + C2 = 5V/4.8A (24W Max); USB-C3 + C4 = 5V/4.8A (24W Max); USB-C5 + C6 = 5V/4.8A (24W Max)

USB-A1 + A2 = 5V/3.6A (18W Max); USB-A3 + A4 = 5V/2.4A (12W)

Magnetic Charging
No
Wireless Charging
No
Overcharge Protection
Yes
Compatible Devices
Smartphone; Tablet; Video Game Console
 
 
PHYSICAL
Color
Black
Material of Construction
PC + ABS
Plug Color
Black
Charging Station Form Factor
Charging Hub
Power Cord Color
Black
Total Number of Ports
10
Unit Dimensions (hwd / in.)
0.984 x 9.370 x 5.276
Unit Packaging Type
Box
Unit Weight (lbs.)
1.014
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH (NON-CONDENSING)
Storage Humidity Range
10% to 90% RH (NON-CONDENSING)
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
IP68 Rated
No
IP20 Rated
No
Driver Required
No
Qi Compliant
No
Over Temperature Protection
Yes
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
DOE; FCC; UL; WEEE; cUL
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1
Product Compliance
FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT TRANSFORMER
 
U280-C02-63W-1B

Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
 
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
Thunderbolt
 
 
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
12V DC
 
 
 
Input Plug Type
Car Auxiliary Power Outlet
 
Input Connection Type
Automatic Vehicle Cigarette Lighter
Product Length (in.)
2.56
Product Length (cm.)
6.5
Product Length (ft.)
0.21
Product Length (m)
0.065
 
OUTPUT
 
Overload Protection
Yes
Output Capacity (Watts)
63
 
BATTERY
 
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Red (Fast-Charge Mode)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
63
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
 
Charging Ports Details

USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0)

USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0)

 
 
 
 
Charging Method Detail

USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0

Charging Ports / Amps
(2) 3A
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
 
 
 
 
Unit Dimensions (hwd / in.)
1.340 x 2.560 x 1.370
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.08
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
3.0
 
 
Driver Required
No
 
 
 
STANDARDS & COMPLIANCE
 
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
Input Voltage
12V to 24V
U280-C02-65W

Dual-Port USB Car Charger, 65W Max - 2 USB-C Charging Ports, 65W PD 3.1 and PPS Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
 
Device Compatibility
Amazon Kindle; Chromebook; Laptop; Phone; Tablet
Technology
USB
 
 
 
Efficiency
5V/9V/15V/20V ≥ 85%
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
12V DC; 24V DC
Maximum Input Amps
7
 
 
Input Plug Type
Car Auxiliary Power Outlet
 
Input Connection Type
Automatic Vehicle Cigarette Lighter
Product Length (in.)
2.9
Product Length (cm.)
7.3
Product Length (ft.)
0.2
Product Length (m)
2.9
 
OUTPUT
Output (Watts)
65W Max
Overload Protection
Yes
Output Capacity (Watts)
65
 
BATTERY
 
POWER
 
 
Power Consumption (Watts)
65.00
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.1
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.25
Total Charging Watts
65
Charging Method
USB
Charging Port Type
USB C (FEMALE)
 
Charging Ports Details

SINGLE OUTPUT: USB-C1/C2: 5V 3A, 9V 3A, 15V 3A, 20V 3.25A (65W) - PD 3.1; 5-11V 4.5A (45W), 5-21V 3.25A (65W) - PPS


DUAL OUTPUT: USB-C1/C2+C2/C1: 30W + 30W OR 45W + 20W

Magnetic Charging
No
Wireless Charging
No
Overcharge Protection
Yes
Compatible Devices
Portable Speaker; Smartphone; Tablet
Charging Method Detail

USB-C PD + PPS Charging up to 65W

Charging Ports / Amps
3A; 3.25A; 4.5A
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
 
Charging Station Form Factor
Direct Plug-In
 
 
Unit Dimensions (hwd / in.)
1.340 x 2.560 x 1.370
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.11
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
 
 
Driver Required
No
 
 
Over Current Protection
Yes
STANDARDS & COMPLIANCE
 
 
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
Input Voltage
12V to 24V
U280-W01-20C1-G

Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
 
Device Compatibility
Computer
Technology
USB
 
 
 
 
INPUT
 
 
 
 
 
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
100-240V, 1.0A (Max)
Input Connection Type
NEMA 1-15P
 
 
 
 
 
OUTPUT
 
Overload Protection
Yes
 
Frequency Compatibility
50 / 60 Hz
BATTERY
 
POWER
 
 
Power Consumption (Watts)
20
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
20
Charging Method
USB
Charging Port Type
USB C (FEMALE)
 
Charging Ports Details

5V/3A (15W), 9V/2.22A (20W)

 
 
 
Compatible Devices
Smartphone; Tablet
Charging Method Detail

Power Delivery 3.0

Charging Ports / Amps
(1) 3A
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
 
 
 
 
Unit Dimensions (hwd / in.)
1.090 x 1.560 x 1.360
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
0° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: 5V/3A (15W), 9V/2.22A (20W)
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
 
 
Driver Required
No
 
 
Over Current Protection
Yes
STANDARDS & COMPLIANCE
 
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.