Part Number: N600P-576A-24
Provides up to 576 pre-loaded and unterminated singlemode fiber cables for on-site splicing in your data center rack.
- Recommended for large enterprise, multi-tenant/colo and hyperscale installations
- Allows on-site splicing of 576 APC connections to meet your infrastructure requirements
- 288 LC duplex ports are numbered for quick ID and mapping of network connections
- Includes ties, wraps and tubing to keep internal cables sorted and protected
- Mounts into 4U of space in your standard 19 in. rack with included brackets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Adjust Cable Lengths and Connection Types On-Site to Meet Your Infrastructure Demands
This panel fiber splicing enclosure comes with 24 cassettes, each pre-loaded with 24 unterminated cables to give you more flexibility in adjusting cable lengths and connection types directly on-site. The N600P-576A-24 is ideal for singlemode fiber infrastructure in your data center rack or other high-density IT environment, including large enterprise, multi-tenant/colo (MTDC) and hyperscale installations.
Flexible Connections in Your Fiber Network
With 288 LC duplex ports and up to 576 splicing connections, the N600P-576A-24 provides you with a high level of scalability and density in your network design. By making your own cable splices manually, you can create an APC connection at the perfect length for your unique infrastructure requirements.
Cable Management That’s User Friendly
The 24 cassettes can be easily removed and opened for out-of-rack cable splicing. Numbered ports make identifying and mapping network connections easy, and a fold-down cover provides writing space for more exact port labeling. Included tubing protects each splice point, and included ties keep your patch cables well organized.
Installs Conveniently in Your Standard Server Rack
Included mounting brackets allows easy installation in 4U of space in your EIA-standard 19-inch rack. Integrated cable loops at the front of each cassette keep external cabling organized and minimize cable bends.
Specifications
OVERVIEW
| UPC Code | 037332280008 |
| Product Type | Fiber Patch Panel |
| Technology | Singlemode |
| Optical Mode | OS2; SM |
| Panel Dimensions | 19.10 x 8.86 x 18.51 |
| Mode Type | Singlemode |
Firmware / Software Docs
| Offset Ports | No |
CONNECTIONS
| Cassette Capacity | 24 |
| Side A - Connector 1 | LC |
| Endface Polish | APC |
| Total Capacity | 576 fibers |
| Number of Cassette Splicing Trays | 24 |
| Splicing Tray Dimensions (hwd/mm) | 12.5 x 196.2 x 295 |
| Cassette Splicing Tray Capacity | 24 fibers |
| Cassette Patch Cord | LC/APC Singlemode, 1.5 M Pigtail, 0.9 mm |
PHYSICAL
| Primary Form Factor | Rackmount |
| Material of Construction | Metal |
| Connector Color | Green |
| Number of Fibers | 576 |
| Housing Color | Black |
| Minimum Required Rack Depth (inches) | 19 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 13.00 x 20.90 x 15.70 |
| Shipping Weight (lbs.) | 33.07 |
| Unit Dimensions (hwd / in.) | 18.110 x 8.860 x 18.110 |
| Rack Units | 4 |
| Mounting Details | RACK MOUNT |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140° F (-10° to 60° C) |
| Storage Temperature Range | 14° to 140° F (-10° to 60° C) |
| Operating Humidity Range | 5% to 85% RH, non-condensing |
| Storage Humidity Range | 5% to 85% RH, non-condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps |
| Wavelength | 1550nm |
| Attenuation @ 1550NM | ≤0.30dB/KM |
| Insertion Loss | ≤0.30dB |
FEATURES & SPECIFICATIONS
| Mounting Accessory Included | Yes |
| Numbered Ports | Yes |
| Built-in Cable Management | Yes |
| Keystone Jacks | No |
| Built-in Cables | No |
| Color-Coded Connections | No |
| EIA/TIA 2/32 Spacing | No |
| Labeled Ports | Yes |
| Optical Port | LC |
| Down-Angled Ports | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images