Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Conditioners

Tower

Total Outlets
  • 4
  • 6
Outlet Types
  • 5-15/20R
  • 5-15R
Eaton Power Conditioners - Part Number LC1200

1200W 120V Line Conditioner - Automatic Voltage Regulator (AVR), AC Surge Protection, 4 Outlets, TAA

Avg. Price$182.99

  • Type: Tower
  • Outlet Types: (4) 5-15R
More InfoCheck Prices
Eaton Power Conditioners - Part Number LC2400

2400W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets, TAA

Avg. Price$366.49

  • Type: Tower
  • Outlet Types: (2) 5-15/20R; (4) 5-15R
More InfoCheck Prices
Eaton Power Conditioners - Part Number LC1800

1800W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets, TAA

  • Type: Tower
  • Outlet Types: (6) 5-15R
More InfoCheck Prices
Eaton Power Conditioners - Part Number LS606M

600W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets, TAA

Avg. Price$138.49

  • Type: Tower
  • Outlet Types: (6) 5-15R
More InfoCheck Prices

Need Help Finding a Tower Power Conditioner?

Tripp Lite tower power line conditioners feature automatic voltage regulation that adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.