Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Conditioners

Rack-Mount

Total Outlets
  • 14
Outlet Types
  • 5-15R
Eaton Power Conditioners - Part Number LCR2400

2400W 120V 3U Rack-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 14 Outlets, TAA

Avg. Price$492.78

  • Type: Rack-Mount
  • Outlet Types: (14) 5-15R
More InfoCheck Prices

Need Help Finding a Rack-Mount Power Conditioner?

Tripp Lite rack-mount power line conditioners install in 3U of standard 19-inch rack space to maintain usable output to sensitive electronics during severe brownouts and overvoltages.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.