Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber Network TAPs

Multimode

Connector 1
  • LC
  • MPO
Connector 2
  • LC
  • MPO
Split Ratio
  • 70/30
Eaton Fiber Network TAPs - Part Number N482TAP-4MM73LC

Fiber TAP Cassette - Multimode, 4x Duplex LC, 70/30 Split

  • Type: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
  • Split Ratio: 70/30
More InfoCheck Prices
Eaton Fiber Network TAPs - Part Number N482TAP-4MM73M8

Fiber TAP Cassette - Multimode, 8-Fiber MPO to MPO, 4 Monitoring Ports, 70/30 Split

  • Type: Multimode
  • Connector 1: 12F MTP/MPO (MALE)
  • Connector 2: 12F MTP/MPO (MALE)
  • Split Ratio: 70/30
More InfoCheck Prices

Need Help Finding Multimode Fiber TAPs?

Multimode fiber Traffic Access Points (TAP) gives network managers a way to monitor live network traffic without sacrificing performance on the primary link. When used with a traffic monitoring system, TAPs can be used to monitor network patterns, optimize network configuration and detect security breaches.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.