Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Faceplates & Boxes

DIN-Rail Mount Boxes

Total Ports
  • 1
  • 2
  • 3
  • 8
Eaton Faceplates & Boxes - Part Number N063-008-ENC

8-Port Metal DIN-Rail Mounting Keystone Patch Panel with Grounding, Black/Silver, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 8
  • Color: Black; Silver
More InfoCheck Prices
Eaton Faceplates & Boxes - Part Number N063-008-6A-SH

8-Port Metal Shielded DIN-Rail Mount Preloaded Keystone Patch Panel with Grounding, Black/Silver, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 8
  • Color: Black; Silver
More InfoCheck Prices
Eaton Faceplates & Boxes - Part Number N063-003

3-Port Metal DIN-Rail Mounting Module for Snap-In Keystone Jacks and Couplers, Silver, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 3
  • Color: Silver
More InfoCheck Prices
Eaton Faceplates & Boxes - Part Number N063-002

2-Port Metal DIN-Rail Mounting Module for Snap-In Keystone Jacks and Couplers, Silver, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 2
  • Color: Silver
More InfoCheck Prices
Eaton Faceplates & Boxes - Part Number N063-001-ENC-K1

DIN-Rail Mounting Enclosure Module for Snap-In Keystone Jacks and Couplers, Left Cover, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 1
  • Color: Gray
More InfoCheck Prices
Eaton Faceplates & Boxes - Part Number N063-001-ENC-R

Right Cover for DIN-Rail Mounting Enclosure Module, TAA

  • Type: DIN-Rail Mount Boxes
  • Total Ports: 1
  • Color: Gray
More InfoCheck Prices

DIN Rail Mounted Boxes for Ethernet Network Cables

These boxes mount to standard 35 mm DIN rails and provide a secure connection between Ethernet network components in an industrial or process control application.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.