Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Disk Drive Docks & Enclosures

Technology
  • SATA/eSATA
  • Thunderbolt
  • USB
  • USB 3.x
Connector 1
  • USB-C
Connector 2
  • SATA
  • USB-A
Length (ft)
  • 0 - 2
Eaton Disk Drive Docks & Enclosures - Part Number U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

  • Type: HDD/SSD Docking Stations
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

  • Type: Hard Disk Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 0 - 2
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-2M2-SATAG2

USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP, RAID

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: M.2 NGFF SATA (B-Key)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-1M2-NVME-L

USB-C to M.2 NVMe and SATA SSD (M-Key) Gaming Enclosure Adapter - USB 3.2 Gen 2 (10 Gbps), LEDs

  • Type: Solid State Drive Enclosures
  • Technology: Thunderbolt; USB 3.x
  • Connector 1: USB C (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U357-1M2-NVMEG2

M.2 SSD Enclosure for PlayStation 5 - USB 3.2 Gen 2, PCIe and NVMe, Aluminum Housing

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA; USB
  • Connector 1: (2) USB A (MALE)
  • Connector 2: M.2 NGFF NVMe (M-KEY)
More InfoCheck Prices

Need Help Finding Disk Drive Docks & Enclosures?

Tripp Lite's Disk Drive Docks & Enclosures let you connect a hard disk drive or solid state drive to your computer or laptop, giving you extra storage for vital files. If you're looking for Disk Drive Docks & Enclosures that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.