Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Disk Drive Docks & Enclosures

Solid State Drive Enclosures

Technology
  • SATA/eSATA
  • Thunderbolt
  • USB
  • USB 3.x
Connector 1
  • SATA
  • USB-A
  • USB-C
Connector 2
  • SATA
  • USB-A
  • USB-C
Eaton Disk Drive Docks & Enclosures - Part Number U457-2M2-SATAG2

USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter - USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3, UASP, RAID

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: M.2 NGFF SATA (B-Key)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U457-1M2-NVME-L

USB-C to M.2 NVMe and SATA SSD (M-Key) Gaming Enclosure Adapter - USB 3.2 Gen 2 (10 Gbps), LEDs

  • Type: Solid State Drive Enclosures
  • Technology: Thunderbolt; USB 3.x
  • Connector 1: USB C (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
More InfoCheck Prices
Eaton Disk Drive Docks & Enclosures - Part Number U357-1M2-NVMEG2

M.2 SSD Enclosure for PlayStation 5 - USB 3.2 Gen 2, PCIe and NVMe, Aluminum Housing

  • Type: Solid State Drive Enclosures
  • Technology: SATA/eSATA; USB
  • Connector 1: (2) USB A (MALE)
  • Connector 2: M.2 NGFF NVMe (M-KEY)
More InfoCheck Prices

Need Help Finding Solid State Drive Enclosures?

Tripp Lite's Solid State Drive Enclosures connect a SATA hard disk drive or solid state drive to your laptop, netbook or notebook computer’s USB port for extra storage and fast data transfer with no software, drivers or external power supply required.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.