Product Status Current Model Number: U436-03M
USB-C to RJ45 Gigabit Ethernet Cable (M/M) - USB 3.2 Gen 1, 3 m (9.8 ft.)
Warranty
Your product is still covered under warranty if it was purchased after 11/30/2022.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your U436-03MQuestions & Answers
Parts & Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U442-DOCK40-5 | USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3 | |
| U442-DOCK8-GG | USB-C Dock, Dual Display - 4K 60 Hz HDMI, USB 3.x (5Gbps) Hub Ports, Memory Card, 100W PD Charging, Gray | |
| U444-06N-H4MUC3 | USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, Memory Card Slots, 100W PD Charging, HDR, HDCP 2.2 | |
| U444-06N-H4U3CS | USB-C Multiport Adapter - 4K 60 Hz HDMI, USB 3.2 Gen 2 Hub Ports, 100W PD Charging, HDR, HDCP 2.2 | |
| U460-004-2A2C-2 | 4-Port USB-C Hub - USB 3.x Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports, Thunderbolt 3, Aluminum Housing | |
| U460-004-4C-G2C | 4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray |