Product Status Current Model Number: U420F-10M
USB-C to USB-C Full-Function Fiber Active Optical Cable (AOC) - USB 3.2 Gen 2 (10 Gbps), 8K, HDR, 4:4:4, 60W PD Charging, M/M, Black, 10 m (33 ft.)
Warranty
Your product is still covered under warranty if it was purchased after 9/19/2022.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your U420F-10MQuestions & Answers
Parts & Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
USB Adapters
Model Number | Description | |
---|---|---|
U329-000-10G | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 2 (10 Gbps) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U460-004-4C-G2C | 4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray |