Part Number: U420F-10M
All-in-one USB-C fiber optic cable supports 10 Gbps data transfer, 8K video and 60W PD Charging for your IT or Pro AV application.
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Provides 60W power output for charging, syncing and powering the host device
- Supports 8K @ 30 Hz or 4K @ 144 Hz for high-resolution gaming or video editing
- Compatible with all USB-C, Thunderbolt 3 and Thunderbolt 4 computer ports
- Fiber optic construction ideal for long-distance connections not supported by copper
- 3-year limited warranty
Features
USB-C Fiber Optic Cable Combines Data Transfer and 8K/4K Video
This full-function active optical cable (M/M) securely connects the USB-C, Thunderbolt 3 or Thunderbolt 4 port on your desktop, laptop or notebook computer to a USB-C data or audio/video device, such as a storage device, media server or surveillance camera, located up to 10 meters (33 feet) away. It is ideal for high-end video conferencing, USB camera placement, 3D printers or high-resolution Pro AV devices, such as touchscreen displays, digital signage or travel displays that can be powered via USB-C PD charging.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C end to a source device that supports USB DisplayPort Alt Mode, you can output 8K/4K video and digital audio to a USB-C monitor, television or projector without installing special software drivers.
Transmits 8K and 4K Video with HDR and 4:4:4 Color
The U420F-10M supports Ultra HD 8K resolutions up to 7680 x 4320 at 60 Hz and 4K resolutions up to 3840 x 2160 at 144 Hz with 30-bit Deep Color. It also supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your display. HDCP 2.2 encryption allows you to stream 4K content with no loss in resolution. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Transfers Data and Powers Devices for Innovative Workspace Applications
The full-function U420F-10M connects your MacBook Pro, Windows laptop or other USB-C device to the USB-C port on Logitech or Poly video conferencing cameras, touchscreen displays and smartboards. It supports USB 3.2 Gen 2 data transfer rates up to 10 Gbps. It also provides power output up to 20V 3A (60W), which is enough to power most laptops, as well as connected equipment or travel displays. The plug-and-play cable is compatible with Thunderbolt 3 and Thunderbolt 4 devices, as well as USB-C.
System Requirements
- Host device with USB-C, Thunderbolt 3 or Thunderbolt 4 port (USB 3.2 Gen 2 compatibility required to achieve USB 3.2 Gen 2 speeds)
- Host device must support DisplayPort Alt Mode 1.4
- Display must support video resolutions up to 8K @ 60 Hz or 4K @ 144 Hz
- Host device and charger must support PD charging up to 20V 3A (60W)
Package Includes
U420F-10M USB-C to USB-C Fiber Active Optical Cable, M/M, Black, 10 m (33 ft.)
Specifications
OVERVIEW
| UPC Code | 037332294401 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Active |
VIDEO
| Number of Monitors Supported | 1 |
| Supported Resolutions | 3840x4320 (4K); 7680x2160 (8K) |
| Max Supported Video Resolution | 7680 X 4320 @ 30HZ |
| Max Supported Color Depth | 30-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 20V/3A; 60W |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Amps | 3A |
| Total Charging Watts | 60 |
| Compatible Devices | Laptop; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Black |
| Material of Construction | TPE |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.5MM |
| Wire Gauge (AWG) | 21/24/28 |
| Cable Length (ft.) | 32.8 |
| Cable Length (in.) | 196 |
| Shipping Dimensions (hwd / in.) | 1.54 x 9.25 x 8.86 |
| Shipping Weight (lbs.) | 1.76 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | 32° to 122°F (0° to 50°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| Operating Humidity Range | 5% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
COMMUNICATIONS
| EDID Compatible | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | 10 Gbps |
| Displayport Specification | 1.4; 2.1 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
USB Adapters
| Model Number | Description | |
|---|---|---|
| U329-000-10G | USB-C to USB-A Adapter (F/M), USB 3.2 Gen 2 (10 Gbps) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U460-004-4C-G2C | 4-Port USB-C Hub, USB 3.2 Gen 2 (10 Gbps), 4x USB-C Ports, 100W PD Charging, Thunderbolt 3 Compatible, Gray |