Product Status Current Model Number: SRWOSHELFSM
Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg)
Warranty
Your product is still covered under warranty if it was purchased after 8/28/2020.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
5-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your SRWOSHELFSMQuestions & Answers
Parts & Accessories
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SRWO12UHD | SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack | |
SRWO16US | SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty | |
SRWO8UBRKT | 8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged | |
SRWOSHELFLG | Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg) | |
SRWOSHELFSM | Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg) |