Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: P131-000

HDMI Male to VGA Female Adapter Video Converter, TAA

Warranty

Your product is still covered under warranty if it was purchased after 9/18/2022.

3-year limited warranty

Create a Support Ticket

Create a Support Ticket

Register your product

Register your P131-000

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Documents & Downloads

Documentation

Product Warranty

Product Warranty Period (Worldwide)

3-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your P131-000

Questions & Answers

Parts & Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m) P500-003 P500-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) P500-006 P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) P500-010 P500-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.