Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: INTERNET550U

550VA 300W Standby UPS - 10 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, 5-15P Plug, Desktop/Wall Mount

Warranty

Your product is still covered under warranty if it was purchased after 1/20/2023.

3-year limited warranty

Insurance

Create a Support Ticket

Create a Support Ticket

Register your product

Register your INTERNET550U

Owner's manuals

Support resources

Adding or Replacing UPS Batteries

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (U.S. & Canada)

3-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your INTERNET550U

Insurance Coverage

Your INTERNET550U comes with $100,000 Ultimate Lifetime Insurance  coverage.

Learn More

Insurance Claims

How to make an insurance claim

Adding or Replacing UPS Batteries

Replacement Batteries

Battery Model Number

RBC36H

UPS Replacement Battery Cartridge for Select AVR550U/AVRX550U UPS Systems, 12V
Information & Pricing
Quantity Required 1
UPS Compatibility Versions that include a bottom-panel BATTERY ACCESS DOOR only.
Notes This recommendation only applies to Tripp Lite INTERNET550U UPS systems that include a bottom-panel BATTERY ACCESS DOOR. Contact Tripp Lite customer service for battery replacement information on INTERNET550U versions that have NO BATTERY ACCESS door.

External Battery Packs

This UPS does not allow external batteries to be attached to extend runtime.

Questions & Answers

When the Overload/Check Battery LED is illuminated solid red (not flashing), the output capacity of the battery-backup/surge-protected outlets on the UPS has been exceeded. Find more info and instructions to restore normal operation here.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is spontaneously powering off, follow the instructions listed in an attempt to restore normal operation here.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is intermittently passing power, follow the instructions listed in an attempt to restore normal operation here.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Parts & Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.