Product Status Current Model Number: B118-002-UHD-2
2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA
Warranty
Your product is still covered under warranty if it was purchased after 11/15/2022.
Create a Support Ticket
Register your product
Owner's manuals
Quick Start Guide 4K HDMI Splitters (Multi Language)
Owner's Manual for B118-002-UHD-2 & B118-004-UHD-2 (Multi-language)
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) | |
| P566-010 | HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) | |
| P566-012 | HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P130-000 | HDMI to DVI-D Video Adapter (F/M) |