Product Status Current Model Number: B093-008-2E4U-M
8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP
Warranty
Your product is still covered under warranty if it was purchased after 3/16/2021.
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for B093-, B097- & B098-Series Console Servers (English)
Quick Start Guide for B093-004-2E4U, B093-008-2E4U, B093-008-2E4U-M (Multi-language)
Support resources
Purchase a replacement
Documents & Downloads
Documentation
Software, Firmware & Drivers
-
B093 Series KVM Console Firmware Version (4.12.3)
This firmware update for B093 Series KVM Consoles contains bug fixes and interface improvements.
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
4-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 4 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your B093-008-2E4U-MExtended Warranties
Eaton offers the following extended warranty options for your B093-008-2E4U-M.
Model Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
Questions & Answers
By default, Port 1 is configured for Local Console Mode, which allows access to the terminal used to configure the console server. To allow general serial access to a connected device, set Port 1 to Console Server Mode. For more details on how to configure a Tripp Lite Console Server’s serial ports, please review Section 4.1 of the owners manual.
No, af_alg support is not compiled on Tripp Lite console servers and the CryptoAPI userspace API is not enabled or available on them. Therefore, Tripp Lite Console Servers are NOT affected by CVE-2019-8912. For more on CVE-2019-8912, see: https://nvd.nist.gov/vuln/detail/CVE-2019-8912
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
N001-006-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) | |
N001-010-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) | |
N001-015-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 15 ft. (4.57 m) |
Network Adapters
Model Number | Description | |
---|---|---|
B090-A9F | Modular Serial Adapter Straight-Through Wiring (DB9 F to RJ45 F) | |
B090-A9F-X | Modular Serial Adapter Crossover Wiring (DB9 F to RJ45 F) | |
B090-A9M | Modular Serial Adapter (DB9 M to RJ45 F) |