Product Status Current Model Number: B032-VUA4
4-Port VGA KVM Switch with Built-In VGA, USB and 3.5 mm Audio Cables, TAA
Warranty
Your product is still covered under warranty if it was purchased after 10/21/2022.
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for 4-Port USB VGA/Audio Cable KVM Switch (B032-VUA4)
Quick Start Guide for 4-Port USB VGA/ Audio Cable KVM Switch (Model: B032-VUA4)
Owner’s Manual for 4-Port USB VGA/Audio Cable KVM Switch (Model: B032-VUA4)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your B032-VUA4Questions & Answers
Parts & Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-006-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) | |
U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) | |
U050-010 | USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) | |
UR024-001 | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 1 ft. (0.31 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |