Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: 9PX6KIECG2

Eaton 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 6 C39 and 6 C13 Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower

Warranty

Your product is still covered under warranty if it was purchased after 3/19/2022.

3-year limited warranty

Create a Support Ticket

Create a Support Ticket
For immediate assistance, call 800‐356‐5737.

Register your product

Register your 9PX6KIECG2

Support resources

Software, Firmware & Drivers
Adding or Replacing UPS Batteries

Purchase a replacement

Check Prices

Go to Product Page

Need Help?
Contact Us

Product Warranty

Product Warranty Period (U.S. & Canada)

3-YEAR LIMITED WARRANTY

Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.

Product Registration

Register your 9PX6KIECG2

Adding or Replacing UPS Batteries

Replacement Batteries

External Battery Packs

Battery Model Number

9PXEBM180RTG2

180V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower
Information & Pricing
Maximum Quantity 12

Questions & Answers

Parts & Accessories

UPS Battery Packs

  Model Number Description
180V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower 9PXEBM180RTG2 9PXEBM180RTG2 180V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower

Network Interfaces and Sensors

  Model Number Description
Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified INDGW-M2 INDGW-M2 Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Server Racks & Cabinets

  Model Number Description
SmartRack 12U Mid-Depth Small Rack Enclosure SR12UB SR12UB SmartRack 12U Mid-Depth Small Rack Enclosure
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels SR42UB SR42UB SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels
SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White SRH42UW SRH42UW SmartRack 42U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton UPS Battery Integration System with Casters BINTSYS BINTSYS Eaton UPS Battery Integration System with Casters
9PX G2 Maintenance Bypass for 9PX6KIECG2 UPS System, Hardwired Input, 3 C39 and 2 C13 Outlets, 0U Rack/Tower/Wall MBP6KIECG2 MBP6KIECG2 9PX G2 Maintenance Bypass for 9PX6KIECG2 UPS System, Hardwired Input, 3 C39 and 2 C13 Outlets, 0U Rack/Tower/Wall
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.