Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Audio Video Extenders

Hospital Grade

Type
  • Splitter
  • Extender Kit
  • Receiver
  • Video Extender
Style
  • Box
  • Cable
  • Rackmount
  • Wallmount
Method
  • CATx
  • Fiber
Video In
  • HDMI
  • DisplayPort
Video Out
  • HDMI
  • DisplayPort
Max Resolution
  • 4K/60
  • 8K/60
Max Range (ft.)
  • 201+
Eaton Audio Video Extenders - Part Number B127M-101-H

HDMI over Cat6 Extender Kit for Medical Environments, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA

  • Type: Hospital Grade
  • Type: Extender Kit
  • Style: Box; Rackmount; Wallmount
  • Method: CATx
  • Video In: HDMI
More InfoCheck Prices
Eaton Audio Video Extenders - Part Number B127M-004-H

1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 50-230 ft. (15-70 m), TAA

  • Type: Hospital Grade
  • Type: Splitter
  • Style: Box; Rackmount; Wallmount
  • Method: CATx
  • Video In: HDMI
More InfoCheck Prices
Eaton Audio Video Extenders - Part Number B127M-100-H

HDMI over Cat6 Receiver for Medical Applications, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA

  • Type: Hospital Grade
  • Type: Receiver
  • Style: Box; Rackmount; Wallmount
  • Method: CATx
  • Video In: HDMI
More InfoCheck Prices
Eaton Audio Video Extenders - Part Number P580F-000

DisplayPort Fiber Extender Terminations for MPO Fiber Optic Cable - 8K 60 Hz, 32.4 Gbps, LSZH, Up to 328 ft. (100 m)

  • Type: Hospital Grade
  • Type: Video Extender
  • Style: Cable
  • Method: Fiber
  • Video In: DisplayPort
More InfoCheck Prices
Eaton Audio Video Extenders - Part Number P568-000-FBR

HDMI Fiber Extender Terminations for MPO Fiber Optic Cable - 4K 60 Hz, 18 Gbps, LSZH, Up to 328 ft. (100 m)

  • Type: Hospital Grade
  • Type: Video Extender
  • Style: Cable
  • Method: Fiber
  • Video In: HDMI
More InfoCheck Prices

Need Help Finding Hospital Grade Video Extenders?

Tripp Lite offers Hospital Grade Video Extenders that split, receive, and extend 1080p and 4K video via Cat6 cable from an HDMI source up to 230 feet away.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.