Part Number: P580F-000
Extends 8K video over OM3 fiber optic cable between DisplayPort source and display devices up to 328 ft. apart.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- Made from lightweight, flexible fiber ideal for long-distance, high-density cable runs
- Compatible with high-bandwidth applications up to 32.4 Gbps
- Recommended for military surveillance, medical imaging, security and other vital applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Extends 8K Video Transmissions up to 328 ft.
This DisplayPort-to-MPO termination kit is recommended for data centers, medical imaging, stereoscopic 3D photography, military surveillance, security systems and other audio/video applications in which the source and display are placed far apart. Connect an included extender to both the DisplayPort source and display, and use the included adapters to connect the extenders to an MPO cable.
Transmits 8K Video with HDR and 4:4:4 Color
The P580F-000 supports Ultra HD 8K resolutions at 60 Hz with bandwidths up to 32.4 Gbps, as well as 4K resolutions at 120 Hz. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K or 8K display. HDCP 2.3 encryption allows you to stream 4K or 8K content with no loss in resolution. This termination kit also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Easy to Pair with Eaton Tripp Lite Series Fiber Cabling
The P580F-000 is compatible with N844A-Series multimode OM3 MPO fiber cables, including N844A-10M-8-P, N844A-15M-8-P, N844A-20M-8-P and N844A-30M-8-P (sold separately).
System Requirements
- 8-fiber OM3 Type-A polarity fiber cable (N844A-10M-8-P, N844A-15M-8-P, N844A-20M-8-P and N844A-30M-8-P, for instance)
- Every connected component, including source, display and MPO cable, must support the desired resolution and refresh rate
Package Includes
- P580F-000 DisplayPort Fiber Extender Termination Kit with male MPO connectors
- (2) MPO adapters (M/F)
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332292445 |
| Product Type | Video Extender |
| Technology | DisplayPort |
VIDEO
| Video Input | DISPLAYPORT (MALE) |
| Video Output | DISPLAYPORT (MALE) |
| Max Supported Video Resolution | 3840 X 2160 120HZ (4K) |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | 12F MPO (MALE); USB A (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Aqua |
| Connector Color | Aqua; Black |
| Cable Jacket Rating | LSZH |
| Cable Outer Diameter (OD) | 3.0MM |
| Cable Length (ft.) | 0.7 |
| Cable Length (in.) | 7.87 |
| Shipping Dimensions (hwd / in.) | 0.98 x 5.91 x 4.33 |
| Unit Dimensions (hwd / in.) | 0.980 x 5.910 x 4.330 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 131°F (-10° to 55°C) |
| Storage Temperature Range | -13° to 158°F (-25° to 70°C) |
| Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
| Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
| Power Provided to Connected Device(s) | 5V |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.2; 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N844A-10M-8-P | 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 10 m (32.8 ft.) | |
| N844A-15M-8-P | 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 15 m (49.2 ft.) | |
| N844A-20M-8-P | 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 20 m (65.6 ft.) | |
| N844A-30M-8-P | 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 30 m (98.4 ft.) |