Part Number: B127M-100-H TAA
Receives a 4K audio/video signal via Cat6 cable from an HDMI source up to 230 ft. away.
- Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Features EMI/RFI and ESD protection required for use in medical environments
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDMI Receiver Ideal for Medical Environments
The B127M-100-H pairs with B127M-004-H splitter or B127M-101-H extender kits (all sold separately) to receive 4K video for medical applications in hospitals, clinics, physicians’ offices and other medical environments where the source and display are farther apart than conventional A/V cables allow. This receiver conforms to strict EMI/RFI and ESD requirements and can be used as a replacement receiver for B127M-101-H extender kit.
Receives a 4K A/V Transmission from Up to 230 ft.
The B127M-100-H receivers combine with the B127M-004-H four-port splitter to extend 4K signals from an HDMI source device to HDMI displays up to 230 feet away via user-supplied Cat6/6a cabling. Connect as many as four B127M-100-H receivers to the B127M-004-H to complete a long-distance multi-monitor installation.
Receives Crystal-Clear 4K Video with Multi-Channel Audio
The HDCP 2.2-compliant B127M-100-H supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified by HDMI 2.0, with 36-bit Deep Color, 4:4:4 chroma subsampling and full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on 4K displays.
Meets EMI/RFI and ESD Requirements Necessary for Use in Medical Applications
This 4K receiver meets CISPR 11- Group 1 Class A and IEC 61000-4-2 (ESD) Test level 4 standards for environments with strict EMI/RFI and ESD limitations. It is approved for medical applications where reducing electrical interference is vital to the proper functioning of equipment.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the receiver over Cat6 cable. LEDs on both this receiver and the connected transmitter or splitter will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the B127M-100-H where needed without worrying about finding a convenient AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The B127M-100-H works right out of the box with no software required. Mounting hardware is included for installing the receiver on a wall, pole or 19-inch rack. Connect up to four receivers to HDMI displays (HDTV, projector, monitor, etc.) with user-supplied HDMI cables (such as P569-XXX-CERT Series). Then, connect the splitter or transmitter to the source (Blu-ray player, cable box, laptop, media server, etc.) with a user-supplied HDMI cable. Finally, connect the splitter or transmitter to the B127M-100-H with user-supplied 26 AWG STP Cat6/6a patch cable (such as N262-Series).
TAA-Compliant for GSA Schedule Purchases
The B127M-100-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
- B127M-004-H splitter or B127M-101-H transmitter/receiver extender kit
Package Includes
- B127M-100-H Receiver
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332262585 |
| Product Type | Receiver |
| Technology | Cat6; HDMI; POC |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 2.2 |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
| Max. Distance (Between any 2 Units) | 230 ft. |
| Maximum Distance with Booster | 400 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 230 |
AUDIO
| Audio Specification | True uncompressed 7.1 Channel digital audio |
POWER
| Power Over Cable (PoC) Support | Yes |
| Receiver Power Source | Power Over Cable |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power = Green (1); RJ45 Jack (Green) = Receiving power from connected transmitter; RJ45 Jack (Orange)= Receiving data from connected transmitter |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.17 x 8.43 x 6.46 |
| Shipping Weight (lbs.) | 1.00 |
| Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
| Mounting Details | Surface Mount Bracket |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
| ESD Protection | IEC 61000-4-2 (8kV contact, 15kV air) |
COMMUNICATIONS
| Signal Range (ft.) | 230 |
| Transmission Distance | 230 ft. (70 m) |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Latency | 0 |
FEATURES & SPECIFICATIONS
| EMI/RFI Line Noise Protection | Yes |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | Yes |
| HDCP Specification | 2.2 |
| Driver Required | No |
| Recommended Category Cable | 26AWG STP Cat6/6a |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N262-006-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N262-010-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N262-015-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) | |
| N262-020-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m) | |
| N262-025-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) | |
| N262-030-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 30 ft. (9.14 m) | |
| N262-035-BK | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 35 ft. (10.67 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B127M-004-H | 1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 50-230 ft. (15-70 m), TAA |
Documents & Downloads
Documentation
- Owner's Manual for HDMI over Cat6 Extenders for Medical Applications (Model Numbers: B127M-101-H, B127M-100-H, B127M-004-H)
- Instructions HDMI over Cat6 Extenders for Medical Applications (B127M Series)
- Owner's Manual for Medical-Grade HDMI over Cat6 Extenders (B127M-101-H, B127M-100-H, B127M-004-H)
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images