Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB Adapters

Parallel

Technology
  • USB 3.x
Connector 1
  • USB-A
Connector 2
  • USB-A
Length (ft)
  • 3 - 6
  • 7 - 15
Eaton USB Adapters - Part Number U325-013-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 13 ft. (3.96 m), TAA

  • Type: Industrial
  • Technology: USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 7 - 15
More InfoCheck Prices
Eaton USB Adapters - Part Number U325-003-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 3 ft. (0.91 m), TAA

  • Type: Industrial
  • Technology: USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton USB Adapters - Part Number U325-006-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 6 ft. (1.83 m), TAA

  • Type: Industrial
  • Technology: USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton USB Adapters - Part Number U325-010-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 10 ft. (3.05 m), TAA

  • Type: Industrial
  • Technology: USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (MALE)
  • Length (ft): 7 - 15
More InfoCheck Prices

Need Help Finding Parallel USB Adapters?

Tripp Lite has Parallel USB Adapters to help you connect a non-USB parallel printer to the USB port of your Windows, Mac or Linux computer.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.