Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U442-DOCK40-5

USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3

More Info
Check Prices
OVERVIEW
Product Type
USB Multiport Dock; Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Technology
HDMI; Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz or 4K (3840 x 2160) @ 144 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended Mode
Yes
Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
 
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 2 (10 Gbps)
INPUT
Input Plug Type
USB-C (MALE)
Input Cord Length (ft.)
0.66
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
 
 
 
CONNECTIONS
Number of Ports
5
Dock Connectors
(x3) USB-A Female; (x1) USB-C Female; (x1) HDMI Female
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Side B - Connector 3
(3) USB A (FEMALE)
Connector Plating
Nickel
 
 
 
 
 
 
 
 
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
2.4A (USB-A Hub)
Total Charging Watts
100
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
(2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (2) USB-A ports support 900mA (0.9A) maximum downstream charging and share 1.5A total
  • All three USB-A ports share 12 Watts total charging capacity
  • All ports support short-circuit and over-current protection
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Gray
Material of Construction
TPE+PVC+ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
24+34
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Housing Color
Gray
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.710 x 1.210 x 5.590
Unit Packaging Type
Box
Unit Weight (lbs.)
0.201
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
100W
FEATURES & SPECIFICATIONS
Overcurrent Protection
No
Overvoltage Protection
No
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
(3) 10 Gbps
MST Support
No
Ethernet Support
No
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
HDCP Specification
1.4; 2.3
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55032; ICES (Canada)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
NETWORK
 
 
COMMUNICATIONS
 
 
AUDIO
 
 
 
STORAGE
 
 
USER INTERFACE, ALERTS & CONTROLS
 
U442-DOCK40-6

USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3

More Info
Check Prices
OVERVIEW
Product Type
USB Multiport Dock; Multiport Adapter
Device Compatibility
Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
Technology
Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Country/Region
Global
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
1
Video Ports
HDMI (FEMALE)
Video Ports Details
HDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz or 4K (3840 x 2160) @ 144 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution
7680 x 4320 (8K) @ 30 Hz
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended Mode
Yes
Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Mirror Mode
Yes
Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:0; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
 
 
DATA
Data Ports
(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
Input Plug Type
USB-C (MALE)
Input Cord Length (ft.)
0.66
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
Bus; USB
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
100W; 3.0
 
 
 
CONNECTIONS
Number of Ports
6
Dock Connectors
(x2) USB-A Female; (x2) USB-C Female; (x1) HDMI Female
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Connector Plating
Nickel
Ports
1
Ports Detail

Connect to a wired Gigabit Ethernet network via the RJ45 port

Side B - Connector 4
RJ45 (FEMALE)
 
 
 
 
 
 
 
CHARGING
Number of Charging Ports
4
Total Charging Amps
2.4A (USB Hub)
Total Charging Watts
100
Charging Port Type
(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-C port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 900mA (0.9A) maximum downstream charging
  • Both USB-A ports and USB-C charging port share 12 Watts total charging capacity
  • All ports support short-circuit, over-current and over-voltage protection
Charging Ports / Amps
(1) 0.9A; (2) 1.5A; (1) 5A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
 
PHYSICAL
Color
Gray
Material of Construction
TPE+PVC+ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
TPE
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
5.0mm
Wire Gauge (AWG)
34+24
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Housing Color
Gray
Total Number of Ports
6
Unit Dimensions (hwd / in.)
0.710 x 1.210 x 5.590
Unit Packaging Type
Box
Unit Weight (lbs.)
0.201
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
50° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
100W
FEATURES & SPECIFICATIONS
Overcurrent Protection
Yes
Overvoltage Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate
1 Gbps; 10 Gbps; 10 Mbps; 100 Mbps
MST Support
No
Ethernet Support
Yes
 
Auto MDIX Support
No
Full Duplex Support
Yes
HDCP Specification
1.4; 2.3
Driver Required
No
Network Speed Support
1 Gbps (Gigabit)
Displayport Specification
1.4
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Certifications
EN 55032; ICES (Canada); NOM (Mexico)
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
1 Gbps (Gigabit)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
 
AUDIO
 
 
 
STORAGE
 
 
USER INTERFACE, ALERTS & CONTROLS
 
U442AB-DOCK9

USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial

More Info
Check Prices
OVERVIEW
Product Type
Docking Station
Device Compatibility
Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch
Technology
DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA
Country/Region
North America
Host Connector
USB C (FEMALE)
VIDEO
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
Number of Monitors Supported
3
Video Ports
DISPLAYPORT (FEMALE); HD15 (FEMALE); (2) HDMI (FEMALE)
Video Ports Details
HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Resolutions Supported
  • HDMI: 4096 x 2160 @ 60 Hz (4K x 2K)
  • DisplayPort: 3840 x 2160 @ 60 Hz (4K x 2K)
  • HD15 (VGA): 1920 x 1200 @ 60 Hz (1080p)
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
HDMI: 4096 x 2160 @60HZ, DP: 3840 x 2160 @60HZ, VGA: 1920 x 1200 @60Hz
Extended Mode
Yes
Extended Mode Details

Extend the host computer's desktop, transmit video or display images across up to three connected displays in the following video combinations:

Windows:

  • Supports dual video output at 4K/30 Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/30Hz + 2x 1080P/60Hz simultaneously in MST mode (HDMI + HDMI + DP or HDMI + HDMI + VGA)

Mac OS:

  • Supports dual video output at 4K/60Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Not capable of extending a desktop across three displays (displays will only mirror images via SST Mode)

Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only supports DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays.

Mirror Mode
Yes
Mirror Mode Details

Mirror video content or images across up to three connected displays in the following video combinations:

Windows:

  • Supports dual video output at 4K/30 Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/30Hz + 2x 1080P/60Hz simultaneously under MST mode (HDMI + HDMI + DP or HDMI + HDMI + VGA)

Mac OS:

  • Supports dual video output at 4K/60Hz per output (HDMI + HDMI or HDMI + DisplayPort)
  • Supports triple video output at 4K/60Hz + 4K/60 Hz + 1080P/60Hz under SST mode to mirror video across each display

Note: To achieve the above max resolution of each port, the connected host should support DP1.4 Alt Mode. The video resolutions will be decreased if the host only support DP1.2 due to bandwidth limitations. The above resolution combinations are for reference, the actual video output resolution depends on the connected host and displays.

Max Supported Color Depth
30-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
EDID Support
Yes
DisplayPort Alt Mode
Yes
DSC Support
Yes
Signal Transmission
Unidirectional
Bandwidth
16.2 Gbps
DATA
Data Ports
(4) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
Input Plug Type
NEMA 5-15P
 
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 2.0A
AC Power Adapter Output Specs (V / A)
20.5V / 5.85A
AC Power Adapter Cord Length (ft.)
3.94
AC Power Adapter Cord Length (m)
1.2
Maximum Input Amps
2.0
Voltage Compatibility (VAC)
100; 110; 120
Product Length (in.)
7.28
Product Length (cm.)
18.5
Product Length (ft.)
0.61
Product Length (m)
0.185
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter with detachable power cord
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
AC Adapter
100-240V, 50/60 Hz, 2A
AC Adapter Output Specs (V / A)
20.5V ~ 5.85A
DC Barrel Plug
OD: 7.4 x 0.6 x 12.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports
18
 
Side A - Connector 1
(3) USB C (FEMALE)
Side B - Connector 1
3.5MM (FEMALE)
Side B - Connector 2
TOSLINK (FEMALE)
Side B - Connector 3
RCA (FEMALE)
Connector Plating
Nickel
 
Ports Detail

Connect to a wired Gigabit Ethernet network using user-supplied Cat6 cabling (such as the N201-Series, sold separately).

Side B - Connector 4
SD (FEMALE)
Side A - Connector 2
(5) USB A (FEMALE)
Side A - Connector 3
(2) HDMI (FEMALE)
Side A - Connector 4
DISPLAYPORT (FEMALE)
Side A - Connector 5
HD15 (FEMALE)
Side A - Connector 6
RJ45 (FEMALE)
Side B - Connector 5
MICRO SD (FEMALE)
Connector Style
Straight
CHARGING
Number of Charging Ports
7
 
Total Charging Watts
120
Charging Port Type
(3) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports
(1) 2.4A Quick Charge; (4) USB-A: 0.9A; (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • 1 x USB-C 3.2 Gen 2 port (5V/1.5A)
  • 2 x USB-A 3.2 Gen 2 ports (5V/0.9A)
  • 2 x USB-A 2.0 ports (share 0.9A total)
  • 1 x Quick Charge (QC) 3.0 port (2.4A)
  • 1 x USB-C PD 3.0 Port 100W (20V/5A)
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 2.4A; (1) 5A
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
Smart Charging Details
120W power supply distributes power intelligently between the host and all connected devices. The host device is charged with between 60W to 100W depedning on the devices also being charged.
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
5.0 mm
 
Cable Length (ft.)
3.28
Cable Length (in.)
39.36
 
Total Number of Ports
18
Unit Dimensions (hwd / in.)
1.180 x 7.280 x 3.150
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
Max 120W power supply from DC adapter (supports 120W total to the dock, with maximum 100W to the host computer). USB-C PD port = 20V/5A (100W). USB 3.2 Type-A ports: Max 900mA downstream charging per port. USB 2.0 Type-A ports: x2 ports share max 900mA downstream charging. USB 3.2 Type-C port: Max 1.5A downstream charging. QC 3.0 port: 5V/9V/12V
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
5
USB Specification
USB 2.0 (up to 480 Mbps); USB 3.2 Gen 2 (Up to 10 Gbps)
 
MST Support
Yes
Ethernet Support
Yes
 
 
 
HDCP Specification
1.4; 2.2
 
Network Speed Support
1 Gbps (Gigabit)
Displayport Specification
1.4
Quick Charge Compliant
3.0
Multi-Resolution Support
Yes
Antibacterial
Yes
Suspend Mode Support
Yes
SD Card Specification
Micro SD; SD
Recommended Category Cable
Cat6 UTP
STANDARDS & COMPLIANCE
 
Product Certifications
EN 55032; EN 55035; ICES (Canada)
Product Compliance
FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
NETWORK
Network Ports
RJ45 (FEMALE)
Network Ports Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
EDID Compatible
Yes
AUDIO
Audio Ports
3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE)
Audio Ports Details
  • (x1) 3.5mm
    • Support phone out with digital audio max 96KHz/24bit sampling rate
    • Support Mic in with digital audio max 96KHz/24bit sampling rate
    • Support CTIA & OMTP auto detection
  • (x1) Toslink
    • Support digital audio max 96KHz/24bit sampling rate
  • (x1) RCA
    • Support digital audio max 96KHz/24bit sampling rate
Audio Specification
Supports digital audio with max 96Khz/24bit sampling rate
STORAGE
Card Slots
MICRO SD (FEMALE); SD (FEMALE)
Card Slots Details
  • SD and mSD (TF) 4.0 ports each support UHS-II up to 312MBps data rate
  • Both card slots can be used simultaneously
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Orange (Power), Green (Activity)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.