Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-006-C3A-ST

120W Multi-Device Charging Station - 60W USB-C, 2x 20W USB-C, and 3x USB-A Ports for Smartphone, Tablet and Apple Watch with Storage

More Info
Check Prices
OVERVIEW
Product Type
Charging Station
Charging Form Factor
Charging Hub
Device Compatibility
Amazon Kindle; Chromebook; Laptop; Phone; Tablet; Video Game System; Watch
Technology
USB
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)
20V / 6A
AC Power Adapter Cord Length (ft.)
3.28
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
 
 
 
 
 
 
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Overload Protection
Yes
 
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60 Hz, 3A; Output: 20V, 6A
DC Barrel Plug
OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
60W
 
CONNECTIONS
Number of Ports
6
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
(3) USB C (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (x1, Power)
CHARGING
Number of Charging Ports
6
Total Charging Amps
30
Total Charging Watts
120
Charging Method
USB
Charging Port Type
(3) USB A (FEMALE); (3) USB C (FEMALE)
Charging Ports
(3) 2.4A Quick Charge; USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • (x2) USB-C ports support 20W PD Charging; 5V/3A, 9V/2.22A, 12V/1.66A (20W Max)
  • (x1) USB-C port supports 60W PD Charging; 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/3A (60W Max)
  • (x3) USB-A ports support 5V/2.4A (12W)
Charging Ports / Amps
(3) 2.4A; (3) 3A
Overcharge Protection
Yes
Compatible Devices
Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console
 
 
 
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.330 x 7.300 x 4.450
Unit Packaging Type
Box
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0-95% non-condensing
 
 
 
FEATURES & SPECIFICATIONS
Overvoltage Protection
Yes
Over Current Protection
Yes
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
FCC (USA); REACH; RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
INPUT TRANSFORMER
 
U280-C02-63W-1B

Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
Thunderbolt
 
INPUT
 
 
 
 
 
 
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
Product Length (in.)
2.56
Product Length (cm.)
6.5
Product Length (ft.)
0.21
Product Length (m)
0.065
 
 
OUTPUT
 
Overload Protection
Yes
Output Capacity (Watts)
63
 
 
BATTERY
 
 
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
2
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Side A - Connector 1
Car Cigarette Lighter
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (Power); Red (Fast-Charge Mode)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3
Total Charging Watts
63
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
 
Charging Ports Details

USB-A: 3.6-6.5V/3A, 6.5-9V/2A, 9-12V/1.5A (QC 3.0)

USB-C: 5V/9V/12V/15V/20V/3A (PD 3.0)

Charging Ports / Amps
(2) 3A
 
 
Charging Method Detail

USB-A: Quick Charge 3.0; USB-C: Power Delivery 3.0

 
 
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
1.340 x 2.560 x 1.370
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.08
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
30% to 90% RH
Storage Humidity Range
10% to 90% RH
 
FEATURES & SPECIFICATIONS
Overvoltage Protection
Yes
 
Driver Required
No
GaN Technology
No
Overcurrent Protection
Yes
Quick Charge Compliant
3.0
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
Input Voltage
12V to 24V
U280-W01-100C1G

Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Amazon Kindle; Chromebook; Laptop; Phone; Tablet
Technology
USB
 
INPUT
 
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
 
Input Current
1.5A (Max)
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Overload Protection
Yes
 
 
 
BATTERY
 
 
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
1
Side B - Connector 1
USB C (FEMALE)
 
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
1
Total Charging Amps
5A
Total Charging Watts
100
Charging Method
USB
Charging Port Type
USB C (FEMALE)
 
Charging Ports Details

5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

Charging Ports / Amps
(1) 5A
 
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
Charging Method Detail

Power Delivery 3.0

 
 
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.160 x 2.760 x 2.660
Unit Packaging Type
Box
Unit Weight (lbs.)
0.49
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 90 % RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: up to 100W
FEATURES & SPECIFICATIONS
Overvoltage Protection
Yes
Over Current Protection
Yes
Driver Required
No
GaN Technology
Yes
Overcurrent Protection
Yes
Quick Charge Compliant
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
 
U280-W04-100C2G

4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet
Technology
USB
 
INPUT
 
 
 
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50 / 60 Hz
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
 
 
 
 
Input Current
1.6A (Max)
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Overload Protection
Yes
 
 
 
BATTERY
 
 
POWER
 
 
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
 
CONNECTIONS
Number of Ports
4
Side B - Connector 1
(2) USB C (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power
CHARGING
Number of Charging Ports
4
Total Charging Amps
5A
Total Charging Watts
100
Charging Method
USB
Charging Port Type
USB A (FEMALE); USB C (FEMALE)
 
Charging Ports Details

Four Port:

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3,25A (65W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A 1-2: 5V/3.4A (17W)

Output Single Port

USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)

USB-C2: 5V/3A (15W), 9V/2A (18W)

USB-A1: 5V/2.4A (12W)

USB-A2: 5V/2.4A (12W)

Charging Ports / Amps
(2) 2.4A; 3A; 5A
 
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
Charging Method Detail

Power Delivery 3.0

 
 
PHYSICAL
Color
White
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
1.165 x 3.169 x 3.149
Unit Packaging Type
Box
Unit Weight (lbs.)
0.58
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
0° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
 
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Power Provided to Connected Device(s)
USB C1 (65W) + USB C2 (18W) + USB A1-2 (17W) = 100W or USB C1 (100W)
FEATURES & SPECIFICATIONS
Overvoltage Protection
Yes
Over Current Protection
Yes
Driver Required
No
GaN Technology
Yes
Overcurrent Protection
Yes
Quick Charge Compliant
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT TRANSFORMER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.