Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
 
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.330 x 10.000 x 1.900
Panel Style
Punchdown
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
TAA N050-P12

Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
 
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
90
 
 
PHYSICAL
Unit Dimensions (hwd / in.)
2.240 x 10.040 x 1.880
Panel Style
Punchdown
Color
Black
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
TAA N062-012-KJ-WM

12-Port Wall-Mount Patch Panel for UTP Keystone Jacks, Rotatable Modules, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e; Cat6; Cat6a; Cat8
Country/Region
Global
CONNECTIONS
 
 
 
 
 
Ports
12
Ports Detail
  • Swivel ports
  • Rotation angle ±27°
PHYSICAL
Unit Dimensions (hwd / in.)
3.338 x 10.000 x 2.823
Panel Style
Blank
Color
Black
Material of Construction
ABS
Mounting Location
Wall; Ceiling
Mounting Holes or Slots
Yes
Total Number of Ports
12
Unit Packaging Type
Box
Mounting Details
Included 89B mounting bracket allows cables to be routed behind the installation
Cable Entry/Exit
Cables exit from the rear of the product.
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH
 
 
FEATURES & SPECIFICATIONS
Mounting Accessory Included
No
Antibacterial
No
Breakout
No
Numbered Ports
Yes
Driver Required
No
Recommended Category Cable
Cat5, Cat6, Cat6a, Cat8
Keystone Jacks
Yes
Labeled Ports
No
Panel Applications
Ethernet
 
TAA N062-012-KJ-WOF

12-Port Wall-Mount Patch Panel for UTP Keystone Jacks, Offset Ports, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e; Cat6; Cat6a
 
CONNECTIONS
Number of Ports
12
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
 
 
 
Ports Detail

12 DEDICATED PORTS AVAILABLE FOR MOUNTING STANDARD KEYSTONE JACKS

PHYSICAL
Unit Dimensions (hwd / in.)
9.960 x 2.550 x 2.750
Panel Style
Blank
Color
Black
Material of Construction
PANEL: SECC; WM BRACKET: ABS (UL94V-0)
 
Mounting Holes or Slots
Yes
Total Number of Ports
12
 
Mounting Details
WALL MOUNT
 
Rackmountable
No
Housing
SECC
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS; Trade Agreements Act (TAA)
Product Certifications
UL 94
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
 
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Mounting Accessory Included
Yes
 
Breakout
No
Numbered Ports
Yes
Driver Required
No
 
Keystone Jacks
Yes
Labeled Ports
No
Panel Applications
Audio/Video; Ethernet; USB
DIN Mountable
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.