Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
Accessory Type
Dual Bar Mount
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-15/+15 Tilt; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
2
Unit Dimensions (hwd / in.)
31.700 x 4.700 x 5.300
Unit Weight (lbs.)
5.4
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
IP68 Rated
No
IP20 Rated
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
INPUT
 
 
 
 
ENVIRONMENTAL
 
 
 
DMCCASTER

Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rolling Caster Kit
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Silver
Material of Construction
Steel
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
5.310 x 1.260 x 3.940
Unit Weight (lbs.)
10
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
INPUT
 
 
 
 
ENVIRONMENTAL
 
 
 
DMUDSC

Under-Desk Clamp-On Storage Tray with Built-In Mouse Pad and Wrist Rest

More Info
Check Prices
OVERVIEW
 
Accessory Type
Storage Tray
Accessory Class
Display Mount Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
1.200 x 13.700 x 7.500
Unit Weight (lbs.)
2.1
Housing Color
Black
Receptacle Color
Black
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
INPUT
Right-Angle Plug
No
 
 
 
ENVIRONMENTAL
 
 
 
SUBB130

120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

More Info
Check Prices
OVERVIEW
 
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
PHYSICAL
 
 
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 0.750
Unit Weight (lbs.)
.225
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
INPUT
 
Rated input current (Maximum Load)
30A
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
30
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.