Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


A200-006

RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Coax; RG59/RG6
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
A200-010-BNC

Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black

More Info
Check Prices
OVERVIEW
Technology
Coax
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
BNC (MALE)
Side B - Connector 1
BNC (MALE)
Latching or Gripping Connector
No
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
6.9MM
Wire Gauge (AWG)
18
Unit Dimensions (hwd / in.)
10.000 x 8.000 x 0.500
 
FEATURES & SPECIFICATIONS
IP68 Rated
Yes
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
HDR Support
No
3D Video Supported
No
DisplayPort Alt Mode
No
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0-90% non-condensing
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
A200-010-IND

Rigid Industrial RF Coaxial Cable (M/M) - IP68, F-Type Connectors, 10 ft. (3.1 m), Black

More Info
Check Prices
OVERVIEW
Technology
Coax
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
F-TYPE (MALE) THREADED COAX
Side B - Connector 1
F-TYPE (MALE) THREADED COAX
Latching or Gripping Connector
No
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Cable Outer Diameter (OD)
6.9MM
Wire Gauge (AWG)
18
Unit Dimensions (hwd / in.)
10.000 x 8.000 x 0.500
 
FEATURES & SPECIFICATIONS
IP68 Rated
Yes
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
HDR Support
No
3D Video Supported
No
DisplayPort Alt Mode
No
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
10% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
A200-FF-BNC

Rigid Industrial BNC Adapter (M/F) - IP68, Black

More Info
Check Prices
OVERVIEW
Technology
Coax
 
CONNECTIONS
Side A - Connector 1
BNC (FEMALE)
Side B - Connector 1
BNC (FEMALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Material of Construction
MAIN BODY&DUST CAP: PBT+GF,UL94V-0; ALL HOOD: PVC; CHAIN: BRONZE, NICKEL PLATED
FEATURES & SPECIFICATIONS
IP68 Rated
Yes
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
Driver Required
No
DIN Mountable
No
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
Product Certifications
UL 94; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
HDR Support
No
3D Video Supported
No
DisplayPort Alt Mode
No
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154.4°F (-40° to 68°C)
Relative Humidity
10% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.