Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DC Power Supplies

25-60 Amp

Intermittent (Peak) Amps
  • 25
  • 40
  • 60
Eaton DC Power Supplies - Part Number PR60

TAA-Compliant 60-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion

  • Type: 25-60 Amp
  • Intermittent (Peak) Amps: 60
More InfoCheck Prices
Eaton DC Power Supplies - Part Number PR40

TAA-Compliant 40-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion

  • Type: 25-60 Amp
  • Intermittent (Peak) Amps: 40
More InfoCheck Prices
Eaton DC Power Supplies - Part Number PR25

TAA-Compliant 25-Amp DC Power Supply, 13.8VDC, Precision Regulated AC-to-DC Conversion

  • Type: 25-60 Amp
  • Intermittent (Peak) Amps: 25
More InfoCheck Prices

Looking for a 25A to 60A DC Power Supply?

Tripp Lite's precision-regulated DC Power Supplies efficiently convert 120V AC power into precise UL-certified DC power, making it ideal for base stations, amplifiers, radio equipment and point-of-sale displays.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.