Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Audio Video Panel Mount

Cables

Eaton Audio Video Panel Mount - Part Number P162-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

  • Type: Cables
More InfoCheck Prices
Eaton Audio Video Panel Mount - Part Number P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)

  • Type: Cables
More InfoCheck Prices
Eaton Audio Video Panel Mount - Part Number P569-003-MF-APM

High-Speed HDMI Cable with Ethernet, Digital Video with Audio (M/F), Panel Mount, 3 ft. (0.91 m)

  • Type: Cables
More InfoCheck Prices

Need Help Finding Audio Video Panel Mount Cables?

Tripp Lite presents Audio Video Panel Mount Cables for adding ports to a fixed location, such as a universal keystone wallplate, panel, podium or kiosk, and giving your conference room, classroom, home theater room or retail establishment a professional, clutter-free look.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.