Product Status Current Model Number: U442-DOCK4-INT
USB-C Dock, Triple Display - 4K HDMI/DisplayPort, VGA, USB 3.x (5Gbps), USB-A/C Hub Ports, GbE, 100W PD Charging, EU/UK Power Supply
Warranty
Your product is still covered under warranty if it was purchased after 11/30/2022.
Create a Support Ticket
Register your product
Owner's manuals
Support resources
Purchase a replacement
Documents & Downloads
Documentation
- Quick Start Guide USB 3.2 Gen 1 USB-C Docking Station (U442-DOCK4-S, U442-DOCK4-INT)
- Owner’s Manual for USB 3.1 Gen 1 USB-C Docking Station - Silver (Model: U442-DOCK4-S) Multiple Languages
- Owner’s Manual for USB 3.2 Gen 1 USB-C Docking Station - Silver (Models: U442-DOCK4-S, U442-DOCK4-INT)
- Product Datasheet
Software, Firmware & Drivers
-
Realtek Update for Windows, Linus, Mac, and UEFI Drivers
Manually update the Realtek firmware required to operate your dock from a Windows (XP to 11), Mac OS (up to 10.9), Linux (Kernel 5.17) or UEFI (UNDI 32/64 ARM) computer
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your U442-DOCK4-INTQuestions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |