Product Status Current Model Number: U442-DOCK3-B
USB-C Dock - 4K HDMI, VGA, USB 3.x (5Gbps), USB-A/C Hub, Gigabit Ethernet, Memory Card Slots, 100W PD Charging
Warranty
Your product is still covered under warranty if it was purchased after 12/5/2022.
Create a Support Ticket
Register your product
Owner's manuals
Support resources
Purchase a replacement
Documents & Downloads
Documentation
Software, Firmware & Drivers
-
U442- Drivers for Windows 8 to 11
Manually download and install the ASIX Ethernet network port drivers required to make your dock function on Windows (8 to 11). Note: This product functions without drivers when used on Mac OS computers. -
U442- Drivers for Linux Kernal 5.x and below
Manually download and install the ASIX Ethernet network port drivers required to make your dock function on Linux (Kernel 5.x and below). Note: This product functions without drivers when used on Mac OS computers. -
U442- Drivers for UEFI X64_IA32 and ARM_AARCH64 platforms
Manually download and install the ASIX Ethernet network port drivers required to make your dock function on UEFI (X64/IA32 and ARM/AARCH64 platforms). Note: This product functions without drivers when used on Mac OS computers.
Product Warranty
Product Warranty Period (Worldwide)
3-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 3 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your U442-DOCK3-BQuestions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |