Product Status Discontinued on 4/7/2025 Model Number: SRFC10STR48
Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1220 mm (10 x 5 x 48 in.)

Warranty
Your product is still covered under warranty if it was purchased after 6/15/2020.
Create a Support Ticket
Owner's manuals
Installation Guide - Straight Channel Section for Fiber Routing System
Installation Guide: Straight Channel Section for Fiber Routing System
Replaced by
No exact replacement
See Similar Products
Product Warranty
Product Warranty Period (Worldwide)
5-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.