Product Status Current Model Number: P004-05M-EU
PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 5 m (16.4 ft.), Black
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your P004-05M-EUQuestions & Answers
Parts & Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Accessories
| Model Number | Description | |
|---|---|---|
| PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
| PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
| PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
| PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |