Product Status Current Model Number: DMSWSLATTAA
Slat Rail for Slat Wall System, 40 in. (102 cm), TAA
Warranty
Your product is still covered under warranty if it was purchased after 5/14/2021.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Documentation
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
5-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 5 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
TV/Monitor Mounts
| Model Number | Description | |
|---|---|---|
| DMSW1332LTAA | Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSW1332MTAA | Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSW1332STAA | Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
| DMSWKITTAA | Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA |