Product Status Current Model Number: BHDBT3-TR
HDBaseT 3.0 Transmitter/Receiver, HDMI 4K 60 Hz (4:4:4), RS-232, IR Control, Up to 328 ft. (100 m), TAA
Warranty
Your product is still covered under warranty if it was purchased after 12/5/2024.
Create a Support Ticket
Register your product
Owner's manuals
Quick Start Guide HDBaseT 3.0 Transmitter/Receiver (Multi Language)
Owner's Manual HDBaseT 3.0 Transmitter/Receiver (BHDBT3-TR, BHDBT3-TRX2)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your BHDBT3-TRQuestions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
| N261-100-BL | Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |