Product Status Current Model Number: B321-4X1-HDVC
4-Port Presentation Adapter, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and 1080p VGA to HDMI, Built-In Cables, TAA
Warranty
Your product is still covered under warranty if it was purchased after 10/21/2024.
Create a Support Ticket
Register your product
Owner's manuals
Instructions 4-Port 4K Presentation Switch (Multi Language)
Owner’s Manual for 4-Port Presentation Switch (Model Number B321-4X1-HDVC)
Owner's Manual for 4-Port Presentation Switch ( B321-4X1-HDVC)
Purchase a replacement
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your B321-4X1-HDVCQuestions & Answers
Parts & Accessories
USB Cables
Model Number | Description | |
---|---|---|
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-010 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 10 ft. (3.05 m) | |
U420-C06 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) |