Product Status Current Model Number: B110-SP-10G
In-Line Network Surge Protector - 10 Gbps, Cat6a/8, Metal Case, IEC Compliant, TAA
Warranty
Your product is still covered under warranty if it was purchased after 12/14/2023.
Create a Support Ticket
Register your product
Owner's manuals
Installation Instructions In-Line Network Surge Protector – 10 Gbps, Cat6a
Quick Start Guide for In-Line Network Surge Protector, 10 Gbps, Cat6a (Model: B110-SP-10G)
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| B110-DIN-02 | DIN Rail-Mounting Bracket for Digital Signage, Version 2 - 65 mm Mounting Distance |