Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-003-DP8K6

USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
DisplayPort; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
 
 
 
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ALUMINUM
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.8MM
Wire Gauge (AWG)
32/24
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.11
ENVIRONMENTAL
Operating Temperature Range
14° to 45°F (-10° to 113°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-003-H8K6

USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 3 ft. (0.9 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
HDMI; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
Resolutions Supported

The U444-003-H8K6 supports the following display resolutions:

7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz

4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz

2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz

Note: Both the source and display must support the desired resolution in order to function appropriately

The U444-003-H8K6 supports HBR3, DSC1.1/1.2a or uncompressed video, DSC 1.1/1.2a decoder, and HDMI Hot Plug Detect (HPD)

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
3D Video Supported
Yes
Bandwidth
48 Gbps
DSC Support
Yes
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black; Silver
Material of Construction
TPE + ABS
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2MM
Wire Gauge (AWG)
34/24
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
Supports 32-Channel LPCM 192kHZ audio output and HBR audio up to 1536kHz
U444-006-DP8K6

USB-C to DisplayPort Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
DisplayPort; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 @ 60Hz
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
 
 
 
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ALUMINUM
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.8MM
Wire Gauge (AWG)
32/24
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.790 x 6.690 x 3.540
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 45°F (-10° to 113°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
U444-006-H8K6

USB-C to HDMI Active Adapter Cable (M/M) - 8K 60 Hz, 4K 144 Hz, HDR, 4:4:4, HDCP 2.3, Black, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
USB-C A/V Cable
Technology
HDMI; USB 3.x
Cable Type
Active
VIDEO
Max Supported Video Resolution
7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
DisplayPort Alt Mode
Yes
Resolutions Supported

The U444-006-H8K6 supports the following display resolutions:

7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz

4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz

2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz

720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz

Note: Both the source and display must support the desired resolution in order to function appropriately

The U444-006-H8K6 supports HBR3, DSC1.1/1.2a or uncompressed video, DSC 1.1/1.2a decoder, and HDMI Hot Plug Detect (HPD)

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
3D Video Supported
Yes
Bandwidth
48 Gbps
DSC Support
Yes
INPUT
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Nickel
PHYSICAL
Color
Black
Material of Construction
TPE + ABS
Cable Jacket Color
Black
Connector Color
Silver
Cable Jacket Material
TPE
Cable Outer Diameter (OD)
4.2MM
Wire Gauge (AWG)
34/24
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.790 x 4.720 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
IP68 Rated
No
IP20 Rated
No
Displayport Specification
1.2; 1.4
HDCP Specification
1.4; 2.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
Supports 32-Channel LPCM 192kHZ audio output and HBR audio up to 1536kHz

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.