Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SRW12USG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure, Clear Acrylic Window, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Small Enclosure
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
10.42
Maximum Device Depth (in.)
20.5
Minimum Device Depth (in.)
3
Unit Dimensions (hwd / in.)
24.630 x 23.500 x 21.630
Unit Weight (lbs.)
60
Weight Capacity - Stationary (lbs.)
200
Number of Vertical Mounting Rails
4
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
18U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
9.84
Maximum Device Depth (in.)
20.5
Minimum Device Depth (in.)
3
Unit Dimensions (hwd / in.)
35.600 x 23.600 x 21.600
Unit Weight (lbs.)
96
Weight Capacity - Stationary (lbs.)
250
Number of Vertical Mounting Rails
4
Cable Access Hole Measurement (inches)
9.812 x 2.35 (l x w)
 
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Pre-Installed Casters
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E; UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWALLBRKT2U

SmartRack 2U Vertical Wall-Mount Rack Bracket

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel
Rack Type
Bracket
PHYSICAL
Color
Black
Rack Height
2U
Rack Depth
Shallow
 
Maximum Device Depth (in.)
48
 
Unit Dimensions (hwd / in.)
4.160 x 19.690 x 4.150
Unit Weight (lbs.)
2.65
Weight Capacity - Stationary (lbs.)
175
Number of Vertical Mounting Rails
2
 
Maximum Weight Capacity (lbs.)
175
FEATURES & SPECIFICATIONS
 
Pre-Installed Casters
No
Built-in Cable Management
No
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRWALLBRKT4U

SmartRack 4U Vertical Wall-Mount Rack Bracket

More Info
Check Prices
OVERVIEW
Device Compatibility
Network Switch; Patch Panel
Rack Type
Bracket
PHYSICAL
Color
Black
Rack Height
4U
Rack Depth
Shallow
 
Maximum Device Depth (in.)
48
 
Unit Dimensions (hwd / in.)
7.660 x 19.690 x 7.660
Unit Weight (lbs.)
5.29
Weight Capacity - Stationary (lbs.)
175
Number of Vertical Mounting Rails
2
 
Maximum Weight Capacity (lbs.)
175
FEATURES & SPECIFICATIONS
 
Pre-Installed Casters
No
Built-in Cable Management
No
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.