Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PCE-1M2-PX4

M.2 NGFF PCIe SSD (M-Key) PCI Express (x4) Card

More Info
Check Prices
OVERVIEW
Technology
PCIe
CONNECTIONS
Number of Ports
1
PHYSICAL
Color
Silver
Cable Length (ft.)
0
ENVIRONMENTAL
Operating Temperature Range
50° to 122°F (10° to 50°C)
Operating Humidity Range
10% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.