Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P568-000-FBR

HDMI Fiber Extender Terminations for MPO Fiber Optic Cable - 4K 60 Hz, 18 Gbps, LSZH, Up to 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Extender
Technology
HDMI
VIDEO
Max Supported Video Resolution
3840 X 2160 60HZ (4K)
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
Maximum Signal Range (ft)
328
DisplayPort Alt Mode
No
 
 
AUDIO
Audio Specification
DOLBY TRUEHD/DTS-HD AUDIO
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
12F MPO (MALE); USB A (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Rating
LSZH
Cable Outer Diameter (OD)
3.0MM
Cable Length (ft.)
0.66
Cable Length (in.)
7.87
Unit Dimensions (hwd / in.)
0.980 x 5.910 x 4.330
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)
5V
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P580F-000

DisplayPort Fiber Extender Terminations for MPO Fiber Optic Cable - 8K 60 Hz, 32.4 Gbps, LSZH, Up to 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Video Extender
Technology
DisplayPort
VIDEO
Max Supported Video Resolution
3840 X 2160 120HZ (4K)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
No
Chroma Sub Sampling
4:2:0; 4:2:2; 4:4:4
 
DisplayPort Alt Mode
No
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
AUDIO
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
12F MPO (MALE); USB A (MALE)
Connector Plating
Gold
Contact Plating
Gold
 
Latching or Gripping Connector
No
PHYSICAL
 
Material of Construction
PVC
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Rating
LSZH
Cable Outer Diameter (OD)
3.0MM
Cable Length (ft.)
0.7
Cable Length (in.)
7.87
Unit Dimensions (hwd / in.)
0.980 x 5.910 x 4.330
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)
5V
COMMUNICATIONS
EDID Compatible
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
Integrated/Removable Cable
No
MST Support
No
Antibacterial
No
Fully Molded Connector Ends
No
Ohms
No
Integral Strain Relief
No
Impedance-Matched Twisted-Pair Construction
No
Scaler Function
No
IP67 Rated
No
Armored Cable
No
HDCP Specification
1.4; 2.3
Driver Required
No
DIN Mountable
No
Displayport Specification
1.2; 1.4
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.