Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


CSHANDLEKIT2

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations

More Info
Check Prices
OVERVIEW
Accessory Type
Mobile Cart Kit
Accessory Class
Charging Station Accessories
 
 
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
4.400 x 18.600 x 21.000
Unit Weight (lbs.)
21.15
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
INPUT
 
 
FEATURES & SPECIFICATIONS
 
SC-G0220M

220W Foldable Portable Solar Panel for Portable Power Stations

More Info
Check Prices
OVERVIEW
Accessory Type
Power Module
Accessory Class
Charging Station Accessories
Product Type
Portable Solar Panel
Charging Form Factor
Portable
Country/Region
North America
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
72.000 x 30.000 x 24.000
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Product Warranty Period (U.S. & Canada)
2-year limited warranty
INPUT
Power Input Connections
DC7909
Solar Panel
220W Portable Solar Panel
FEATURES & SPECIFICATIONS
Ingress Protection (IP) Rating
IP66

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.