--- Choose a new product to compare ---
0DT60002 B002-DP1A4 B002-DP1A4-N4 B002-DP1AC4-N4 B002-DP1AC8-N4 B002-DP2A2-N4 B002-DP2A4-N4 B002-DP2AC2-N4 B002-DP2AC4-N4 B002-DV1AC4 B002-DV1AC8-N4 B002-DV2A4 B002-DV2A4-N4 B002-DV2AC4-N4 B002-H2A2-N4 B002-H2A4-N4 B002-H2AC2-N4 B002-H2AC4-N4 B002-HD1AC4 B002-HD1AC4-N4 B002-HD2AC4 B003-HC2-DOCK1 B004-2DUA2-K B004-2DUA4-K B004-DP2UA2-K B004-DPUA2-K B004-DPUA4-K B004-DUA2-HR-K B004-DUA4-HR-K B004-HUA4-K B004-VUA2-K-R B005-DPUA2-K B005-DPUA4 B005-HUA2-K B005-HUA4 B006-DP2UA2 B006-DP2UA4 B006-HD2UA2 B006-HD2UA4 B006-VU4-1 B006-VUA4-K-R B013-330 B013-330-USB B015-000 B019-000 B020-U08-19-IP B020-U08-19-K B020-U08-19KTAA B020-U16-19-IP B020-U16-19-IPF B020-U16-19-IPG B020-U16-19-K B020-U16-19-KF B020-U16-19-KG B021-000-19 B021-000-19-HD B021-000-19-HD2 B021-000-19-SH B021-SWHD-K B022-U08 B022-U08-IP B022-U16-IP B024-DPU08 B024-DPU16 B024-DUA8-SL B024-H4U08 B024-H4U16 B024-HU08 B024-HU16 B030-008-17-IP B030-DP08-17D B030-DP08-17DIP B030-DP16-17D B030-DP16-17DIP B032-DPUA2 B032-HUA2 B032-VU1 B032-VU2 B032-VUA4 B040-008-19 B040-016-19 B042-004 B042-008 B042-016 B043-DUA8-SL B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B064-008-01-IPG B064-016-01-IPG B064-016-02-IPG B064-016-02-IPH B064-016-04-IPG B064-016-04-IPH B064-032-01-IPG B064-032-01-IPH B064-032-02-IPG B064-032-02-IPH B064-032-04-IPH B064C-16-1-IP B064C-16-1X1-IP B070-008-19 B070-008-19-IP B070-016-19-IP2 B072-008-1-IP B072-016-1-IP B072-016-IP2 B072-032-IP2 B072-032-IP2-K B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B127A-1A1-BCBH P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10
TAA
B070-008-19
NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA
OVERVIEW
Console
Yes
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @60Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
Power Input Receptacle
IEC-320-C14
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports
8
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) RJ45 (FEMALE)
Side B - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 2
(4) MINI DIN-6 (FEMALE)
Side B - Connector 3
(1) RJ11 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31.00
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
COMMUNICATIONS
Hotkey
Y
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Autoscan Duration
Variable
Recommended Category Cable
Cat5e/Cat6/Cat6a Cables
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
--- Choose a new product to compare ---
0DT60002 B002-DP1A4 B002-DP1A4-N4 B002-DP1AC4-N4 B002-DP1AC8-N4 B002-DP2A2-N4 B002-DP2A4-N4 B002-DP2AC2-N4 B002-DP2AC4-N4 B002-DV1AC4 B002-DV1AC8-N4 B002-DV2A4 B002-DV2A4-N4 B002-DV2AC4-N4 B002-H2A2-N4 B002-H2A4-N4 B002-H2AC2-N4 B002-H2AC4-N4 B002-HD1AC4 B002-HD1AC4-N4 B002-HD2AC4 B003-HC2-DOCK1 B004-2DUA2-K B004-2DUA4-K B004-DP2UA2-K B004-DPUA2-K B004-DPUA4-K B004-DUA2-HR-K B004-DUA4-HR-K B004-HUA4-K B004-VUA2-K-R B005-DPUA2-K B005-DPUA4 B005-HUA2-K B005-HUA4 B006-DP2UA2 B006-DP2UA4 B006-HD2UA2 B006-HD2UA4 B006-VU4-1 B006-VUA4-K-R B013-330 B013-330-USB B015-000 B019-000 B020-U08-19-IP B020-U08-19-K B020-U08-19KTAA B020-U16-19-IP B020-U16-19-IPF B020-U16-19-IPG B020-U16-19-K B020-U16-19-KF B020-U16-19-KG B021-000-19 B021-000-19-HD B021-000-19-HD2 B021-000-19-SH B021-SWHD-K B022-U08 B022-U08-IP B022-U16-IP B024-DPU08 B024-DPU16 B024-DUA8-SL B024-H4U08 B024-H4U16 B024-HU08 B024-HU16 B030-008-17-IP B030-DP08-17D B030-DP08-17DIP B030-DP16-17D B030-DP16-17DIP B032-DPUA2 B032-HUA2 B032-VU1 B032-VU2 B032-VUA4 B040-008-19 B040-016-19 B042-004 B042-008 B042-016 B043-DUA8-SL B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B064-008-01-IPG B064-016-01-IPG B064-016-02-IPG B064-016-02-IPH B064-016-04-IPG B064-016-04-IPH B064-032-01-IPG B064-032-01-IPH B064-032-02-IPG B064-032-02-IPH B064-032-04-IPH B064C-16-1-IP B064C-16-1X1-IP B070-008-19-IP B070-016-19 B070-016-19-IP2 B072-008-1-IP B072-016-1-IP B072-016-IP2 B072-032-IP2 B072-032-IP2-K B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B127A-1A1-BCBH P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10
TAA
B070-016-19
NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA
OVERVIEW
Console
Yes
Max CPU
256
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
256
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.4A) / 230V (0.8A)
Power Input Receptacle
IEC-320-C14
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) HD15 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
(4) MINI DIN-6 (FEMALE)
Side A - Connector 3
RJ11 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.690 x 28.440
Unit Packaging Type
Box
Unit Weight (lbs.)
31.00
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
COMMUNICATIONS
Hotkey
Y
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD
Driver Required
No
Autoscan Duration
Variable
Recommended Category Cable
Cat5e/6/6a Cables
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
--- Choose a new product to compare ---
0DT60002 B002-DP1A4 B002-DP1A4-N4 B002-DP1AC4-N4 B002-DP1AC8-N4 B002-DP2A2-N4 B002-DP2A4-N4 B002-DP2AC2-N4 B002-DP2AC4-N4 B002-DV1AC4 B002-DV1AC8-N4 B002-DV2A4 B002-DV2A4-N4 B002-DV2AC4-N4 B002-H2A2-N4 B002-H2A4-N4 B002-H2AC2-N4 B002-H2AC4-N4 B002-HD1AC4 B002-HD1AC4-N4 B002-HD2AC4 B003-HC2-DOCK1 B004-2DUA2-K B004-2DUA4-K B004-DP2UA2-K B004-DPUA2-K B004-DPUA4-K B004-DUA2-HR-K B004-DUA4-HR-K B004-HUA4-K B004-VUA2-K-R B005-DPUA2-K B005-DPUA4 B005-HUA2-K B005-HUA4 B006-DP2UA2 B006-DP2UA4 B006-HD2UA2 B006-HD2UA4 B006-VU4-1 B006-VUA4-K-R B013-330 B013-330-USB B015-000 B019-000 B020-U08-19-IP B020-U08-19-K B020-U08-19KTAA B020-U16-19-IP B020-U16-19-IPF B020-U16-19-IPG B020-U16-19-K B020-U16-19-KF B020-U16-19-KG B021-000-19 B021-000-19-HD B021-000-19-HD2 B021-000-19-SH B021-SWHD-K B022-U08 B022-U08-IP B022-U16-IP B024-DPU08 B024-DPU16 B024-DUA8-SL B024-H4U08 B024-H4U16 B024-HU08 B024-HU16 B030-008-17-IP B030-DP08-17D B030-DP08-17DIP B030-DP16-17D B030-DP16-17DIP B032-DPUA2 B032-HUA2 B032-VU1 B032-VU2 B032-VUA4 B040-008-19 B040-016-19 B042-004 B042-008 B042-016 B043-DUA8-SL B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B064-008-01-IPG B064-016-01-IPG B064-016-02-IPG B064-016-02-IPH B064-016-04-IPG B064-016-04-IPH B064-032-01-IPG B064-032-01-IPH B064-032-02-IPG B064-032-02-IPH B064-032-04-IPH B064C-16-1-IP B064C-16-1X1-IP B070-008-19-IP B070-016-19-IP B070-016-19-IP2 B072-008-1-IP B072-016-1-IP B072-016-IP2 B072-032-IP2 B072-032-IP2-K B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B127A-1A1-BCBH P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10
TAA
B070-016-19-IP
NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount, TAA
OVERVIEW
Console
Yes
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
Console: 1366 x 768 @ 60Hz; Remote: 1920 x 1080 @ 60Hz
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (1.2A) / 230V (0.7A)
Power Input Receptacle
IEC-320-C14
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Consumption (Watts)
30
Power Consumption Detail
(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports
16
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(4) RJ45 (FEMALE)
Side B - Connector 1
(16) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)
19
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 17.360 x 28.430
Unit Packaging Type
Box
Unit Weight (lbs.)
29.00
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32 to 104 F (0 to 40 C)
BTUs
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
COMMUNICATIONS
Hotkey
Y
IP Remote Access
Yes
Network Compatibility
100 Mbps (Fast Ethernet)
PORT EXPANSION
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
2
Autoscan (Y,N)
N
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD; Remote Selector
Driver Required
No
Autoscan Duration
N/A
Recommended Category Cable
Cat5e/6/6a Cables
USB Specification
USB 2.0 (up to 480 Mbps)
Authentication Supported
RADIUS; LDAPS
BUILT-IN CONSOLE
Console Screen Size (inches)
19
Console Screen Aspect Ratio
16:9
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
REMOTE ACCESS
Virtual Media Speed
Up to 12 Mbps (using B078-101-USB2)
Access Type
Remote
--- Choose a new product to compare ---
0DT60002 B002-DP1A4 B002-DP1A4-N4 B002-DP1AC4-N4 B002-DP1AC8-N4 B002-DP2A2-N4 B002-DP2A4-N4 B002-DP2AC2-N4 B002-DP2AC4-N4 B002-DV1AC4 B002-DV1AC8-N4 B002-DV2A4 B002-DV2A4-N4 B002-DV2AC4-N4 B002-H2A2-N4 B002-H2A4-N4 B002-H2AC2-N4 B002-H2AC4-N4 B002-HD1AC4 B002-HD1AC4-N4 B002-HD2AC4 B003-HC2-DOCK1 B004-2DUA2-K B004-2DUA4-K B004-DP2UA2-K B004-DPUA2-K B004-DPUA4-K B004-DUA2-HR-K B004-DUA4-HR-K B004-HUA4-K B004-VUA2-K-R B005-DPUA2-K B005-DPUA4 B005-HUA2-K B005-HUA4 B006-DP2UA2 B006-DP2UA4 B006-HD2UA2 B006-HD2UA4 B006-VU4-1 B006-VUA4-K-R B013-330 B013-330-USB B015-000 B019-000 B020-U08-19-IP B020-U08-19-K B020-U08-19KTAA B020-U16-19-IP B020-U16-19-IPF B020-U16-19-IPG B020-U16-19-K B020-U16-19-KF B020-U16-19-KG B021-000-19 B021-000-19-HD B021-000-19-HD2 B021-000-19-SH B021-SWHD-K B022-U08 B022-U08-IP B022-U16-IP B024-DPU08 B024-DPU16 B024-DUA8-SL B024-H4U08 B024-H4U16 B024-HU08 B024-HU16 B030-008-17-IP B030-DP08-17D B030-DP08-17DIP B030-DP16-17D B030-DP16-17DIP B032-DPUA2 B032-HUA2 B032-VU1 B032-VU2 B032-VUA4 B040-008-19 B040-016-19 B042-004 B042-008 B042-016 B043-DUA8-SL B051-000 B055-001-C B055-001-PS2 B055-001-SER B055-001-UDP B055-001-UDV B055-001-UHD B055-001-USB B055-001-USB-V2 B055-001-USB-VA B055-001-UV2CAC B064-000-STN B064-008-01-IPG B064-016-01-IPG B064-016-02-IPG B064-016-02-IPH B064-016-04-IPG B064-016-04-IPH B064-032-01-IPG B064-032-01-IPH B064-032-02-IPG B064-032-02-IPH B064-032-04-IPH B064C-16-1-IP B064C-16-1X1-IP B070-008-19-IP B070-016-19-IP2 B072-008-1 B072-008-1-IP B072-016-1-IP B072-016-IP2 B072-032-IP2 B072-032-IP2-K B078-101-PS2 B078-101-USB-1 B078-101-USB-8 B078-101-USB2 B127A-1A1-BCBH P750-015 P753-010 P758-006 P758-010 P759-006 P759-010 P759-015 P760-010-DVI P772-002 P772-015 P774-006 P774-015 P776-006 P776-010 P776-019 P778-006 P778-006-DP P778-010 P778-015 P780-006 P780-010 P780-015 P781-006 P781-010 P782-006-DH P782-006-HA P782-010-DH P782-010-HA P782-015-DH P783-006 P783-006-DP P783-006-DPU P783-006-U P783-010 P783-010-DP P783-010-DPU P783-010-U P784-006-U P785-DPKIT06 P785-DPKIT10 P785-HKIT06 P785-HKIT10
TAA
B072-008-1
NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount, TAA
OVERVIEW
Console
No
Max CPU
128
Technology
Cat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video Resolution
1600 X 1200 @75 Hz
Max. Distance (Between any 2 Units)
100 ft (30.5m)
Max Number of Ports (Entire Chain)
128
INPUT
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
120V (0.7A) / 230V (0.3A)
Power Input Receptacle
IEC-320-C14
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Consumption (Watts)
8.00
CONNECTIONS
Number of Ports
8
PC/Server Connections
VGA; USB; PS/2
Side A - Connector 1
(8) RJ45 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Side B - Connector 2
(2) MINI DIN-6 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Side A - Connector 2
(1) RJ11 (FEMALE)
Console Keyboard and Mouse Interface
PS/2
Console Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green(CPU ON, SELECTED)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.710 x 16.780 x 4.770
Unit Packaging Type
Box
Unit Weight (lbs.)
3.50
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
0-80% non-condensing
BTUs
27.3 BTU/Hr
Operating Temperature Range
32° to 104°F (0° to 40°C)
COMMUNICATIONS
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadeable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
Driver Required
No
Recommended Category Cable
Cat5e/6 Cables
BUILT-IN CONSOLE
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
REMOTE ACCESS