Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B024-DPU16

16-Port DisplayPort/USB KVM Switch with Audio/Video and USB Peripheral Sharing, 4K 60 Hz, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
DisplayPort
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
4K @ 60Hz (4096 x 2160)
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
 
AUDIO
Audio Specification
Stereo
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.4A
AC Power Adapter Output Specs (V / A)
12V / 5A
AC Power Adapter Cord Length (ft.)
3.28
AC Power Adapter Cord Length (m)
1
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter with detachable power cord
DC Barrel Plug
OD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
18.44
CONNECTIONS
Number of Ports
16
Computer/Server Ports
DP, USB, 3.5mm Audio Jack (Audio)
Daisy-Chain Port
No
Firmware Upgrade Port
Yes
PC/Server Connections
DisplayPort
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
(2) USB A (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side B - Connector 1
(16) DISPLAYPORT (FEMALE)
Side B - Connector 2
(16) USB B (FEMALE)
Side B - Connector 3
(16) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
Displayport
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
Displayport
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Orange (x16) - On Line/Selected Port, Green (x1) - Power, Green (x16) - USB Link
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
Yes
Unit Dimensions (hwd / in.)
17.020 x 8.440 x 1.730
Unit Packaging Type
Box
Unit Weight (lbs.)
6.85
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
BTUs
136
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
On-Screen Display (OSD)
Yes
Port Selection
Hotkey; OSD; Pushbutton; Remote Selector
Displayport Specification
1.2
HDCP Specification
2.2
Driver Required
No
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; China RoHS; GS; LPS; PSE; RoHS; TUV; UL; WEEE; cUL
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
OUTPUT
 
TAA B024-HU16

16-Port HDMI/USB KVM Switch with Audio/Video and USB Peripheral Sharing, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Max CPU
16
Technology
HDMI; Stereo Audio; USB 2.0 (High Speed)
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1920 x 1200 @60Hz
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
Max. Distance (Between any 2 Units)
15-FT
AUDIO
Audio Specification
2.1 channel surround sound
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.7A
AC Power Adapter Output Specs (V / A)
5V / 4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
0.7A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
No
Bus Powered
No
POWER
Power Source Type
AC Adapter with detachable power cord
 
 
CONNECTIONS
Number of Ports
16
 
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
HDMI; USB
Side A - Connector 1
(16) HDMI (FEMALE)
Side A - Connector 2
(16) USB B (FEMALE)
Side A - Connector 3
(16) 3.5MM (FEMALE)
Side B - Connector 1
(1) HDMI (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI
 
Side B - Connector 4
(1) RJ11 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x16) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x16) USB Hub Focus (Green); (x1) Power (Dark Green)
PHYSICAL
Color
Black
Material of Construction
Steel (Steel Electrodeposition Cold Common)
Rackmountable
Yes
Unit Dimensions (hwd / in.)
17.020 x 10.100 x 1.720
Unit Packaging Type
Box
Unit Weight (lbs.)
8.8
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 122°F (0° to 50°C)
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
4
On-Screen Display (OSD)
Yes
Port Selection
Pushbutton; Hotkey; OSD
 
HDCP Specification
1.4
 
USB Hub Ports
Yes
Number of USB Hub Ports
2
USB Specification
USB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
 
 
Product Compliance
RoHS; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Frequency Compatibility
50 / 60 Hz

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.